NXP Semiconductors


Select site:

English

Datasheet

TDA8754
(Product Specification)
16-Jun-05, 57 pages, 265 kB

Download all documentation

General description

The TDA8754 is a complete triple 8-bit ADC with an integrated PLL running up to 270 Msample/s and analog preprocessing functions (clamp and PGA) optimized for capturing RGB/YUV graphic signals.

The PLL generates a pixel clock from inputs HSYNC and COAST.

The TDA8754 offers full sync processing for sync-on-green applications. A clamp signal may be generated internally or provided externally.

The clamp levels, gains and other settings are controlled via the I2C-bus interface.

This IC supports display resolutions up to QXGA (2048 x 1536) at 85 Hz.

Features

  • 3.3 V power supply
  • Temperature range from -10Cel to +70Cel
  • Triple 8-bit ADC:
    • 0.25 LSB Differential Non-Linearity (DNL)
    • 0.6 LSB Integral Non-Linearity (INL)
  • Analog sampling rate from 12 Msample/s up to 270 Msample/s
  • Maximum data rate:
    • Single port mode: 140 MHz
    • Dual port mode: 270 MHz
    • 3.3 V LV-TTL outputs
  • PLL control via I2C-bus:
    • 390 ps PLL jitter peak to peak at 270 MHz
    • Low PLL drift with temperature (2 phase steps maximum)
    • PLL generates the ADC sampling clock which can be locked on the line frequency from 15 kHz to 150 kHz
    • Integrated PLL divider
    • Programmable phase clock adjustment cells
  • Three clamp circuits for programming a clamp code from -24 to +136 by steps of 1 LSB (mid-scale clamping for YUV signal)
  • Internal generation of clamp signal
  • Three independent blanking functions
  • Input:
    • 700 MHz analog bandwidth
    • Two independent analog inputs selectable via I2C-bus
    • Analog input from 0.5 V to 1 V (p-p) to produce a full-scale ADC input of 1 V (p-p)
    • Three controllable amplifiers: gain control via I2C-bus to produce full-scale peak-to-peak output with a half LSB resolution
  • Synchronization:
    • Frame and field detection for interlaced video signal
    • Parasite synchronization pulse detection and suppression
    • Sync processing for composite sync, 3-level sync and sync-on-green signals
    • Polarity and activity detection
  • IC control via I2C-bus serial interface
  • LQFP144 and LBGA208 package:
    • LBGA208 package pin-to-pin compatible with TDA8756

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8754HL/11/C1TDA8754HL11BE-T9352 727 02518Volume productionSOT486-1
(LQFP144)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8754HL/11/C1
week 12, 2004
TDA8754HL/11/C1TDA8754HL11BE-S9352 727 02551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA8754HL/11/C1
week 12, 2004
TDA8754HL/14/C1TDA8754HL14BE-T9352 727 06518Volume productionSOT486-1
(LQFP144)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8754HL/14/C1
week 29, 2004
TDA8754HL/14/C1TDA8754HL14BE-S9352 727 06551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA8754HL/14/C1
week 29, 2004
TDA8754HL/17/C1TDA8754HL17BE-T9352 727 03518Volume productionSOT486-1
(LQFP144)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8754HL/17/C1
week 12, 2004
TDA8754HL/17/C1TDA8754HL17BE-S9352 727 03551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA8754HL/17/C1
week 12, 2004
TDA8754HL/21/C1TDA8754HL21BE-T9352 727 04518Volume productionSOT486-1
(LQFP144)
Reel Dry Pack, SMD, 13"Standard MarkingNot available
week 12, 2004
TDA8754HL/21/C1TDA8754HL21BE-S9352 727 04551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingNot available
week 12, 2004
TDA8754HL/27/C1TDA8754HL27BE-T9352 738 71518Volume productionSOT486-1
(LQFP144)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8754HL/27/C1
week 12, 2004
TDA8754HL/27/C1TDA8754HL27BE-S9352 738 71551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA8754HL/27/C1
week 12, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8754HL/11/C19352 727  02518        Order samples
TDA8754HL/11/C19352 727  02551  NADIGI-KEY CORPORATION3511/29/2008 Buy online not available
TDA8754HL/14/C19352 727  06518        Order samples
TDA8754HL/14/C19352 727  06551  NADIGI-KEY CORPORATION6811/29/2008 Buy online not available
TDA8754HL/17/C19352 727  03518        Order samples
TDA8754HL/17/C19352 727  03551  NADIGI-KEY CORPORATION4511/29/2008 Buy online not available
TDA8754HL/21/C19352 727  04518        Order samples
TDA8754HL/21/C19352 727  04551  NADIGI-KEY CORPORATION5211/29/2008 Buy online not available
TDA8754HL/27/C19352 738  71518  NAMOUSER ELECTRONICS2011/29/2008 Buy online Order samples
TDA8754HL/27/C19352 738  71551  NAARROW ELECTRONICS111/25/2008 Buy online not available
   NADIGI-KEY CORPORATION10511/29/2008 Buy online  

Applications

  • LCD panels drive
  • RGB/YUV high-speed digitizing
  • LCD projection system
  • New TV concept


Related applications
LCD display - discretes focus
LCD TV - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageREMARKSPower
dissipation(mW)
Resolution(bits)conversion
rate max.(MSPS)
Operating
temp.(Cel)
I²C-bus
controlled
Analog
Inputs
Bus interfaceNumber of channelsSupply voltage, analog part, VDDA(V)Supply voltage, digital part, VDD(V)I/O typeSupply Voltage, output stages(V)
TDA8754HL/11/C1SOT486-1
(LQFP144)
Sync processing, clamp, PGA, power-down100081100~+70yes3no33.33.3LVTTL3.3
TDA8754HL/14/C1SOT486-1
(LQFP144)
Sync processing, clamp, PGA, power-down100081400~+70yes3no33.33.3LVTTL3.3
TDA8754HL/17/C1SOT486-1
(LQFP144)
Sync processing, clamp, PGA, power-down100081700~+70yes3no33.33.3LVTTL3.3
TDA8754HL/21/C1SOT486-1
(LQFP144)
Sync processing, clamp, PGA, power-down100082100~+70yes3no33.33.3LVTTL3.3
TDA8754HL/27/C1SOT486-1
(LQFP144)
Sync processing, clamp, PGA, power-down100082700~+70yes3no33.33.3LVTTL3.3


Similar products
TDA8754 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.