NXP Semiconductors


Select site:

English

Datasheet

TDA8762
(Product Specification)
28-Mar-96, 24 pages, 129 kB

Download all documentation

10-bit high-speed low-power analog-to-digital converter

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA8762 is a 10-bit high-speed analog-to-digital converter (ADC) for professional video and other applications. It converts the analog input signal into 10-bit binary-coded digital words at a maximum sampling rate of 40 MHz. All digital inputs and outputs are TTL compatible, although a low-level sine wave clock input signal is allowed.

Features

  • 10-bit resolution
  • Sampling rate up to 40 MHz
  • DC sampling allowed
  • One clock cycle conversion only
  • High signal-to-noise ratio over a large analog input frequency range (9.4 effective bits at 4.43 MHz full-scale input at fclk = 40 MHz)
  • No missing codes guaranteed
  • In range (IR) TTL output
  • TTL compatible digital inputs and outputs
  • Low-level AC clock input signal allowed
  • External reference voltage regulator
  • Power dissipation only 380 mW (typical)
  • Low analog input capacitance, no buffer amplifier required
  • No sample-and-hold circuit required.


Applications

High-speed analog-to-digital conversion for:

  • Video data digitizing
  • Radar pulse analysis
  • Transient signal analysis
  • High energy physics research
  • åD modulators
  • Medical imaging.


Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.