NXP Semiconductors


Select site:

English

TDA8783

Selection guide

Datasheet

TDA8783
(Product Specification)
23-Oct-02, 28 pages, 121 kB

Download all documentation

TDA8783 - 40 Msps, 10-bit analog-to-digital interface for CCD cameras

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA8783 is a 10-bit analog-to-digital interface for CCD cameras. The device includes a correlated double sampling circuit, AGC and a low-power 10-bit Analog-to-Digital Converter (ADC) together with its reference voltage regulator.

The AGC and CDS have a bandwidth circuit controlled by on-chip DACs via a serial interface.

A 10-bit DAC controls the ADC input clamp level.

An additional 8-bit DAC is provided for additional system controls; its output voltage range is 1.4 V (p-p) which is available at pin OFDOUT.

Features

  • Correlated Double Sampling (CDS), AGC, 10-bit ADC
  • and reference regulator included, adjustable bandwidth (CDS and AGC)
  • Fully programmable via a 3-wire serial interface
  • Sampling frequency up to 40 MHz
  • AGC gain from 4.5 to 34.5 dB (in 0.1 dB steps)
  • CDS programmable bandwidth from 4 to 120 MHz
  • AGC programmable bandwidth from 4 to 54 MHz
  • Standby mode available for each block for power saving applications 20 mW (typ.)
  • 6 dB fixed gain analog output for analog iris control
  • 8-bit and 10-bit DAC included for analog settings
  • Low power consumption of only 483 mW (typ.)
  • 5 V operation and 2.5 to 5.25 V operation for the digital outputs
  • TTL compatible inputs, TTL and CMOS compatible
  • outputs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA8783HL/C4TDA8783HL/C4,1189352 668 03118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA8783HL/C4TDA8783HL/C4,1519352 668 03151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA8783HL/C5TDA8783HL/C5,1189352 772 26118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA8783HL/C4TDA8783HL/C4,118TDA8783HL_C4
week 41, 2004
TDA8783HL/C4TDA8783HL/C4,151TDA8783HL_C4
week 41, 2004
TDA8783HL/C5TDA8783HL/C5,118TDA8783HL_C5
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA8783HL/C49352 668 03118  TDA8783HL/C4,118  17.5400NAMOUSER ELECTRONICS25 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS25 11/20/2009Buy online 
TDA8783HL/C49352 668 03151  TDA8783HL/C4,151  17.5400NADIGI-KEY CORPORATION177 11/20/2009Buy onlinenot available
    NAFUTURE ELECTRONICS1,683 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING110 11/19/2009Buy online 
TDA8783HL/C59352 772 26118  TDA8783HL/C5,118        Order samples

Applications

  • CCD camera systems.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of Pins# of BitsOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TDA8783HL/C4SOT313-2
(LQFP48)
Multimedia ICsInterface-20~7548107


Similar products
TDA8783 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.