The TDA8920B is a high efficiency class-D audio power amplifier with very low dissipation. The typical output power is 2 x 100 W.
The device is available in the HSOP24 power package and in the DBS23P through-hole power package. The amplifier operates over a wide supply voltage range from +-12.5 V to +-30 V (+-32 V non operating) and consumes a very low quiescent current.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8920BJ/N2 | TDA8920BJ/N2,112 | 9352 761 58112 | Volume production | SOT411-1
(DBS23P) | Tube | Standard Marking | |
| TDA8920BTH/N2 | TDA8920BTH/N2,118 | 9352 753 44118 | Volume production | SOT566-3
(HSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA8920BJ/N2 | TDA8920BJ/N2,112 | TDA8920BJ_N2 |
| Always Pb-free | ||||
| TDA8920BTH/N2 | TDA8920BTH/N2,118 | TDA8920BTH_N2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA8920BJ/N2 | 9352 761 58112 | TDA8920BJ/N2,112 | NA | DIGI-KEY CORPORATION | 501 | 11/6/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 210 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,192 | 11/7/2009 | Buy online | ||||||
| TDA8920BTH/N2 | 9352 753 44118 | TDA8920BTH/N2,118 | NA | DIGI-KEY CORPORATION | 786 | 11/6/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 484 | 11/6/2009 | Buy online |