The TDA8922C is a high-efficiency Class D audio power amplifier. Typical output power is 2 x 75 W with a speaker load impedance of 6 Ohm.
The TDA8922C is available in both HSOP24 and DBS23P power packages. The amplifier operates over a wide supply voltage range from +-12.5 V to +-32.5 V and features low quiescent current consumption.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8922CJ/N1 | TDA8922CJ/N1,112 | 9352 868 84112 | Volume production | SOT411-1
(DBS23P) | Tube | Standard Marking | |
| TDA8922CTH/N1 | TDA8922CTH/N1,112 | 9352 868 85112 | Volume production | SOT566-3
(HSOP24) | Tube | Standard Marking | |
| TDA8922CTH/N1 | TDA8922CTH/N1,118 | 9352 868 85118 | Volume production | SOT566-3
(HSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA8922CJ/N1 | TDA8922CJ/N1,112 | TDA8922CJ_N1 |
| |||||
| TDA8922CTH/N1 | TDA8922CTH/N1,112 | TDA8922CTH_N1 |
| |||||
| TDA8922CTH/N1 | TDA8922CTH/N1,118 | TDA8922CTH_N1 |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA8922CJ/N1 | 9352 868 84112 | TDA8922CJ/N1,112 | Order samples | |||||||
| TDA8922CTH/N1 | 9352 868 85112 | TDA8922CTH/N1,112 | not available | |||||||
| TDA8922CTH/N1 | 9352 868 85118 | TDA8922CTH/N1,118 | not available |