NXP Semiconductors


Select site:

English

Datasheet

TDA8926TH
(Preliminary Specification)
22-Oct-02, 28 pages, 234 kB

Download all documentation

Power stage 2 x 50 W class-D audio amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA8926TH is the switching power stage of a two-chip set for a high efficiency class-D audio power amplifier system. The system is split into two chips:

  • TDA8926TH: a digital power stage in a HSOP24 power package
  • TDA8929T: the analog controller chip in a SO24 package.

With this chip set a compact 2 x 50 W audio amplifier system can be built, operating with high efficiency and very low dissipation. No heatsink is required, or depending on supply voltage and load, a very small one. The system operates over a wide supply voltage range from +-15 up to +-30 V and consumes a very low quiescent current.

Features

  • High efficiency (>94pct)
  • Operating voltage from +-15 to +-30 V
  • Very low quiescent current
  • High output power
  • Short-circuit proof across the load, only in combination with controller TDA8929T
  • Diagnostic output
  • Usable as a stereo Single-Ended (SE) amplifier or as a mono amplifier in Bridge-Tied Load (BTL)
  • Standby mode
  • Electrostatic discharge protection (pin to pin)
  • Thermally protected, only in combination with controller TDA8929T.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.