NXP Semiconductors


Select site:

English

TDA8932B

Selection guide

Datasheet

(Product Specification)
v.4, 18-Dec-08, 48 pages, 310 kB

Download all documentation

Class-D audio amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA8932B is a high efficiency class-D amplifier with low power dissipation.

The continuous time output power is 2 x 15 W in stereo half-bridge application (RL = 4 Ohm) or 1 x 30 W in mono full-bridge application (RL = 8 Ohm). Due to the low power dissipation the device can be used without any external heat sink when playing music. Due to the implementation of thermal foldback, even for high supply voltages and/or lower load impedances, the device continues to operate with considerable music output power without the need for an external heat sink.

The device has two full-differential inputs driving two independent outputs. It can be used in a mono full-bridge configuration (BTL) or in a stereo half-bridge configuration (SE).

Features

  • Operating voltage from 10 V to 36 V asymmetrical or +-5 V to +-18 V symmetrical
  • Mono-bridged tied load (full-bridge) or stereo single-ended (half-bridge) application
  • Application without heat sink using thermally enhanced small outline package
  • High efficiency and low-power dissipation
  • Thermally protected and thermal foldback
  • Current limiting to avoid audio holes
  • Full short-circuit proof across load and to supply lines (using advanced current protection)
  • Switchable internal or external oscillator (master-slave setting)
  • No pop noise
  • Full-differential inputs

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA8932BT/N2TDA8932BT/N2,1129352 834 77112Volume productionSOT287-1
(SO32)
TubeStandard Marking
TDA8932BT/N2TDA8932BT/N2,1189352 834 77118Volume productionSOT287-1
(SO32)
Reel Pack, SMD, 13"Standard Marking
TDA8932BTW/N2TDA8932BTW/N2,1129352 834 79112Volume productionSOT549-1
(HTSSOP32)
TubeStandard Marking
TDA8932BTW/N2TDA8932BTW/N2,1189352 834 79118Volume productionSOT549-1
(HTSSOP32)
Reel Pack, SMD, 13"Standard Marking
TDA8932BTW/N2TDA8932BTW/N29352 834 79512Volume productionSOT549-1
(HTSSOP32)
Tube Dry PackStandard Marking
TDA8932BTW/N2TDA8932BTW/N2,5189352 834 79518Volume productionSOT549-1
(HTSSOP32)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TDA8932BT/N2TDA8932BT/N2,112TDA8932BT_N2
Always Pb-free
TDA8932BT/N2TDA8932BT/N2,118TDA8932BT_N2
Always Pb-free
TDA8932BTW/N2TDA8932BTW/N2,112TDA8932BTW_N2
Always Pb-free
TDA8932BTW/N2TDA8932BTW/N2,118TDA8932BTW_N2
Always Pb-free
TDA8932BTW/N2TDA8932BTW/N2TDA8932BTW_N2
Always Pb-free
TDA8932BTW/N2TDA8932BTW/N2,518TDA8932BTW_N2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA8932BT/N29352 834 77112  TDA8932BT/N2,112  NAAVNET ELECTRONICS MARKETING520 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
TDA8932BT/N29352 834 77118  TDA8932BT/N2,118  ASIASAC - Taiwanyes100003/19/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
TDA8932BTW/N29352 834 79112  TDA8932BTW/N2,112  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
TDA8932BTW/N29352 834 79118  TDA8932BTW/N2,118  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
TDA8932BTW/N29352 834 79512  TDA8932BTW/N2  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
TDA8932BTW/N29352 834 79518  TDA8932BTW/N2,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Applications

  • Flat panel television sets
  • Flat panel monitor sets
  • Multimedia systems
  • Wireless speakers
  • Mini and micro systems
  • Home sound sets

Design support

Application Notes