NXP Semiconductors


Select site:

English

Datasheet

TDA8932
(Preliminary Specification)
12-Dec-06, 45 pages, 279 kB

Download all documentation

General description

The TDA8932 is a high efficiency class-D amplifier with low power dissipation.

The typical output power is 2 x 15 W in stereo half-bridge application (RL =4 Ohm) or 1 x 30 W typical in full-bridge application (RL =8 Ohm). Due to the low power dissipation the device can be used without any external heat sink when playing music. If proper cooling via the printed-circuit board is implemented, a continuous output power of 2 x 15 W is feasible. Due to the implementation of thermal foldback, even for high supply voltages and/or lower load impedances, the device remains operating with considerable music output power without the need for an external heat sink.

The device has two full-differential inputs driving two independent outputs. It can be used as mono full-bridge configuration (BTL) or as stereo half-bridge configuration (SE).

Features

  • Operating voltage from 10 V to 36 V asymmetrical or +-5 V to +-18 V symmetrical
  • Mono-bridged tied load (full-bridge) or stereo single-ended (half-bridge) application
  • Application without heatsink using thermally enhanced small outline package
  • High efficiency and low-power dissipation
  • Thermally protected and thermal foldback
  • Current limiting to avoid audio holes
  • Full short-circuit proof across load and to supply lines (using advanced current protection)
  • Switchable internal or external oscillator (master-slave setting)
  • No pop noise
  • Full-differential inputs

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8932T/N1TDA8932T9352 796 42112Samples availableSOT287-1
(SO32)
TubeStandard MarkingTDA8932T/N1
Always Pb-free
TDA8932T/N1TDA8932T-T9352 796 42118Samples availableSOT287-1
(SO32)
Reel Pack, SMD, 13"Standard MarkingTDA8932T/N1
Always Pb-free
TDA8932T/N19352 796 42512Samples availableSOT287-1
(SO32)
Tube Dry PackStandard MarkingTDA8932T/N1
Always Pb-free
TDA8932T/N19352 796 42518Samples availableSOT287-1
(SO32)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8932T/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8932T/N19352 796  42112  NAAVNET ELECTRONICS MARKETING91211/25/2008 Buy online not available
TDA8932T/N19352 796  42118       not available
TDA8932T/N19352 796  42512       not available
TDA8932T/N19352 796  42518       not available

Applications

  • Flat panel television sets
  • Flat panel monitor sets
  • Multimedia systems
  • Wireless speakers
  • Mini and micro systems
  • Home sound sets


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
LCD TV - MMS functionality
Highest-quality digital TV system TV520/8x

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.