NXP Semiconductors


Select site:

English

TDA8933B

Selection guide

Datasheet

TDA8933B
(Preliminary Specification)
23-Oct-08, 42 pages, 246 kB

Download all documentation

General description

The TDA8933B is a high-efficiency class D amplifier with low power dissipation.

The continuous time output power is 2 x 10 W in a stereo half-bridge application (RL = 8 Ohm) or 1 x 20 W in a mono full-bridge application (RL =16 Ohm). Due to the low power dissipation the device can be used without any external heat sink when playing music. Due to the implementation of Thermal Foldback (TF) the device remains operating with considerable music output power without the need for an external heat sink, even for high supply voltages and/or lower load impedances.

The device has two full differential inputs driving two independent outputs. It can be used in a mono full-bridge configuration (Bridge-Tied Load (BTL)) or as stereo half-bridge configuration (Single-Ended (SE)).

Features

  • Operating voltage from 10 V to 36 V asymmetrical or +-5 V to +-18 V symmetrical
  • Mono bridge-tied load (full-bridge) or stereo single-ended (half-bridge) application
  • Application without heat sink using thermally enhanced small outline package
  • High efficiency and low-power dissipation
  • Thermal foldback to avoid audio holes
  • Current limiting to avoid audio holes
  • Full short circuit proof across load and to supply lines (using advanced current protection)
  • Internal or external oscillator (master-slave setting) that can be switched
  • No pop noise
  • Full differential inputs

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8933BT/N29352 853 79112DevelopmentSOT287TubeStandard MarkingNot available
TDA8933BT/N29352 853 79118DevelopmentSOT287Reel Pack, SMD, 13"Standard MarkingNot available
TDA8933BTW/N29352 852 22512Samples availableSOT549-1
(HTSSOP32)
Tube Dry PackStandard MarkingTDA8933BTW/N2
TDA8933BTW/N29352 852 22518Samples availableSOT549-1
(HTSSOP32)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8933BTW/N2

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA8933BT/N29352 853 79112        not available
TDA8933BT/N29352 853 79118        not available
TDA8933BTW/N29352 852 22512        not available
TDA8933BTW/N29352 852 22518        not available

Applications

  • Flat-panel television sets
  • Flat-panel monitor sets
  • Multimedia systems
  • Wireless speakers
  • Mini/micro systems
  • Home sound sets


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
LCD TV - MMS functionality
Highest-quality digital TV system TV520/8x

Design support

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.