NXP Semiconductors


Select site:

English

Datasheet

TDA8933
(Preliminary Specification)
15-May-07, 47 pages, 256 kB

Download all documentation

General description

The TDA8933 is a high efficiency class-D amplifier with low power dissipation.

The continuous time output power is 2 x 10 W in a stereo half bridge application (RL = 8 Ohm) or 1 x 20 W in a mono full bridge application (RL =16 Ohm). Due to the low power dissipation the device can be used without any external heat sink when playing music. Due to the implementation of Thermal Foldback (TF), even for high supply voltages and/or lower load impedances, the device will continue to operate with considerable music output power without the need for an external heat sink.

The device has two full differential inputs driving two independent outputs. It can be used in a mono full bridge configuration (Bridge-Tied Load (BTL)) or a stereo half bridge configuration (Single-Ended (SE)).

Features

  • High efficiency
  • Application without heat sink using thermally enhanced small outline package
  • Operating voltage from 10 V to 36 V asymmetrical or +- 5 V to +- 18 V symmetrical
  • Thermally protected
  • Thermal foldback
  • Current limiting to avoid audio holes
  • Full short circuit proof to supply lines (using advanced current protection)
  • Switchable internal / external oscillator (master-slave setting)
  • No pop noise
  • Low power dissipation
  • Mono bridge-tied load (full bridge) or stereo single-ended (half bridge) application
  • Full differential inputs

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8933T/N1TDA8933T9352 814 84112Samples availableSOT287-1
(SO32)
TubeStandard MarkingTDA8933T/N1
Always Pb-free
TDA8933T/N1TDA8933T-T9352 814 84118Samples availableSOT287-1
(SO32)
Reel Pack, SMD, 13"Standard MarkingTDA8933T/N1
Always Pb-free
TDA8933T/N19352 814 84512Samples availableSOT287-1
(SO32)
Tube Dry PackStandard MarkingTDA8933T/N1
Always Pb-free
TDA8933T/N19352 814 84518Samples availableSOT287-1
(SO32)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8933T/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8933T/N19352 814  84112       not available
TDA8933T/N19352 814  84118       not available
TDA8933T/N19352 814  84512       not available
TDA8933T/N19352 814  84518       not available

Design support

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.