NXP Semiconductors


Select site:

English

TDA8950

Selection guide

Datasheet

TDA8950
(Preliminary Specification)
09-Sep-08, 39 pages, 272 kB

Download all documentation

2 x 150 W class-D power amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA8950 is a high efficiency class-D audio power amplifier. The typical output power is 2 x 150 W with a speaker load impedance of 4 Ohm.

The TDA8950 is available in the HSOP24 power package and DBS23P power package. The amplifier operates over a wide supply voltage range from +-12.5 V to +-40 V and consumes a low quiescent current.

Features

  • Pin compatible with TDA8920B for both HSOP24 and DBS23P packages
  • Symmetrical high operating supply voltage range from +-12.5 V to +-40 V
  • Stereo full differential inputs, usable as stereo Single-Ended (SE) or mono Bridge-Tied Load (BTL) amplifier
  • High output power at typical applications:
    • SE 2 x 150 W, RL = 4 Ohm (VP = +-37 V)
    • SE 2 x 170 W, RL = 4 Ohm (VP = +-39 V)
    • SE 2 x 100 W, RL = 6 Ohm (VP = +-37 V)
    • BTL 1 x 300 W, RL = 8 Ohm (VP = +-37 V)
  • Low noise in BTL due to BD-modulation
  • Smooth pop noise-free start-up and switch down
  • Zero dead time Pulse Width Modulation (PWM) output switching
  • Fixed frequency
  • Internal or external clock switching frequency
  • High efficiency
  • Low quiescent current
  • Advanced protection strategy: voltage protection and output current limiting
  • Thermal foldback
  • Fixed gain of 30 dB in SE and 36 dB in BTL
  • Full short-circuit proof across load

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8950J/N19352 813 16112Samples availableSOT411-1
(DBS23P)
TubeStandard MarkingTDA8950J/N1
TDA8950TH/N19352 813 17118Samples availableSOT566-3
(HSOP24)
Reel Pack, SMD, 13"Standard MarkingTDA8950TH/N1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA8950J/N19352 813 16112        not available
TDA8950TH/N19352 813 17118        not available

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.