NXP Semiconductors


Select site:

English

Datasheet

TDA9160
(Preliminary Specification)
01-Dec-91, 27 pages, 200 kB

Download all documentation

PAL/NTSC/SECAM decoder/sync processor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA9160 is an I²C-bus controlled, alignment-free PAL/NTSC/SECAM decoder/processor. The device contains horizontal and vertical drive outputs and an east-west correction drive circuit. The TDA9160 has been designed for use with baseband chrominance delay lines and DC-coupled vertical and east-west output circuits.

The device has three inputs, two for CVBS and one for S-VHS. The main signal is available at the luminance and colour difference outputs and, also, at the TXT output (unprocessed). The signal at the PIP output can be selected independently from the main signal.

The circuit provides a drive pulse for the horizontal output stage, a differential sawtooth current for the vertical output stage and an east-west drive current for the EW output stage. These signals can be used to provide geometry correction of the picture. A two level sandcastle pulse and an HA pulse are made available for synchronization purposes.

The I²C-bus address of the TDA9160 can be programmed by hardware.

Features

  • Multistandard PAL, NTSC and SECAM
  • I²C-bus controlled
  • I²C-bus addresses can be selected by hardware
  • Alignment free
  • Few external components
  • Designed for use with baseband delay lines
  • Integrated video filters
  • Horizontal and vertical drive output
  • East-West correction drive output
  • Two CVBS inputs
  • S-VHS input
  • Vertical divider system
  • HA synchronization pulse
  • Two level sandcastle pulse

Applications

  • Teletext/broadcast antiope
  • Channel number display.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.