NXP Semiconductors


Select site:

English

Datasheet

TDA9181
(Objective)
22-Nov-00, 32 pages, 136 kB

Download all documentation

Integrated multistandard comb filter

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA9181 is a an adaptive PAL/NTSC comb filter with two internal delay lines, filters, clock control and input clamps. Video standards PAL B, G, H, D, I, M and N and NTSC M are supported.

Two CVBS input signals can be selected by means of an input switch.

The selected CVBS input signal is filtered to obtain a combed luminance output signal and a combed chrominance output signal. Switched capacitor circuit techniques are used, requiring an internal clock, locked on to the colour subcarrier frequency.

The colour subcarrier frequency as well as twice the colour subcarrier frequency may be applied to the IC.

In addition to the comb filter the circuit contains an output switch so that a selection can be made between the combed CVBS signal and an external Y/C signal.

The IC is available in a DIP16 and SO16 package. The supply voltage is 5 V.

Features

  • One-chip multistandard adaptive comb filter
  • Cross luminance reduction
  • Cross colour reduction
  • No chroma trap, therefore sharper vertical luminance
    transients
  • Analog discrete-time signal processing, therefore no
    quantization noise
  • Anti-aliasing and reconstruction filters are included
  • Input switch selects between two Y/CVBS inputs
  • Output switch selects between combed CVBS and an
    external Y/C source
  • fSC as well as 2 x fSC colour subcarrier signal may be
    applied
  • Alignment free
  • Few external components
  • Low power.


Design support

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.