NXP Semiconductors


Select site:

English

TDA933xH series

Parametric Search

Datasheet

TDA933xH series
(Preliminary Specification)
04-Jun-02, 56 pages, 238 kB

General description

The TDA933xH series are display processors for ?High-end? television receivers which contain the following functions:

  • RGB control processor with Y, U and V inputs, a linear RGB input for SCART or VGA signals with fast blanking, a linear RGB input for OSD and text signals with a fast blanking or blending option and an RGB output stage with black current stabilization, which is realized with the CCC (2-point black current measurement) system.
  • Programmable deflection processor with internal clock generation, which generates the drive signals for the horizontal, East-West (E-W) and vertical deflection. The circuit has various features that are attractive for the application of 16 : 9 picture tubes.
  • The circuit can be used in both single scan (50 or 60 Hz) and double scan (100 or 120 Hz) applications.

In addition to these functions, the TDA9331H and TDA9332H have a multi-sync function for the horizontal PLL, with a frequency range from 30 to 50 kHz (2fH mode) or 15 to 25 kHz (1fH mode), so that the ICs can also be used to display SVGA signals.

The supply voltage of the ICs is 8 V. They are each contained in a 44-pin QFP package.

Features

Available in all ICs:

  • Can be used in both single scan (50 or 60 Hz) and double scan (100 or 120 Hz) applications
  • YUV input and linear RGB input with fast blanking
  • Separate OSD/text input with fast blanking or blending
  • Black stretching of non-standard luminance signals
  • Switchable matrix for the colour difference signals
  • RGB control circuit with Continuous Cathode Calibration (CCC), plus white point and black level offset adjustment
  • Blue stretch circuit which offsets colours near white towards blue
  • Internal clock generation for the deflection processing, which is synchronized by a 12 MHz ceramic resonator oscillator
  • Horizontal synchronization with two control loops and alignment-free horizontal oscillator
  • Slow start and slow stop of the horizontal drive pulses
  • Low-power start-up option for the horizontal drive circuit
  • Vertical count-down circuit
  • Vertical driver optimized for DC-coupled vertical output stages
  • Vertical and horizontal geometry processing
  • Horizontal and vertical zoom possibility and vertical scroll function for application with 16 : 9 picture tubes
  • Horizontal parallelogram and bow correction
  • I2 C-bus control of various functions
  • Low dissipation.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA9330H/N39352 681 65518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9330H/N3
week 33, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA9330H/N39352 681  65518        Order samples

Applications


Related applications
LCD display - discretes focus

Block diagrams/pinning

Technical documents

Application Notes

AN00039_1; Application information for TDA8359J deflection output circuit (01-Aug-00)
AN01031_2; Application information for the TDA6118JF S1 wide band video output amplifier AN01031 (01-Jul-04)
AN01056_1; Application information for TDA8357J N2 and TDA8359J N2 deflection output circuits (01-Jan-02)
AN10114_1; Application information for TDA8358J N2 deflection output circuit with East-West amplifier (01-Jun-02)
AN98072_1; Application information for I2C-bus controlled TV Input Processor TDA9321 H (01-Sep-98)
AN98073_1; Application information for I2C-bus controlled TV-processor TDA933XH (01-Oct-98)
AN98079_1; GTV4000 2Fh TV receiver with TDA9321H and TDA933xH (19-Aug-98)
AN99063_1; TV Reference design GTV4000 update (02-Nov-99)

Support Documents

75015204; TV501/TV501E Complete 100 Hz and progressive scan CRT TV system solutions (2005-08-01)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.