Datasheet
TDA9809M
(Preliminary Specification)
08-Jan-98, 40 pages, 187 kB
Single standard multimedia IF-PLL and FM radio demodulator
-
General description
-
Features
- Products/packages
- Chemical content
- Pricing/ordering/availability
- Samples
-
Applications
-
Block diagrams/pinning
-
Technical documents
- Parametrics/similar products
-
Print/email
This product has been discontinued; click
here
for more information.
General description
The TDA9809M is an integrated circuit for single standard
vision IF signal processing, FM demodulation and FM
radio demodulation in multimedia sets.
Features
- 5 V supply voltage
- Applicable at Intermediate Frequencies (IFs) of 38.9 and 45.75 MHz
- Gain controlled wideband Video IF (VIF) amplifier (AC-coupled)
- True synchronous demodulation with active carrier regeneration (very linear demodulation, good intermodulation figures, reduced harmonics, excellent pulse response)
- Robustness for over-modulation better than 105% due to PLL bandwidth control for negative modulation standards
- VIF AGC (Automatic Gain Control) detector for gain control, operating as peak sync detector for negative modulation standards
- Tuner AGC with adjustable TakeOver Point (TOP)
- AFC (Automatic Frequency Control) detector without extra reference circuit
- AC-coupled limiting amplifier for sound intercarrier signal
- Alignment-free FM PLL (Phase-Locked Loop) demodulator with high linearity; integrated de-emphasis resistor
- Integrated level detector
- Alignment-free FM radio AFC detector with external resonator
- RIF (Radio IF) amplifier for 10.7 MHz
- Stabilizer circuit for ripple rejection and to achieve constant output signals
- ESD (Electrostatic Discharge) protection for all pins.
Applications
- Low power switched-mode power supplies
- Rectification
- Polarity protection.
Block diagrams/pinning

Technical documents
Application Notes
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.