The TDA9830, a monolithic integrated circuit, is designed for AM-sound demodulation used in L- and L?-standard. The IC provides an audio source selector and also mute switch.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9830/V1 | TDA9830/V1,112 | 9350 462 10112 | Discontinued Replacement product | SOT38-1
(DIP16) | Tube | Standard Marking | |
| TDA9830T/V1 | TDA9830T/V1,112 | 9350 549 90112 | Discontinued Replacement product | SOT109-1
(SO16) | Tube | Standard Marking | |
| TDA9830T/V1 | TDA9830T/V1,118 | 9350 549 90118 | Discontinued Replacement product | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9830/V1 | TDA9830/V1,112 | TDA9830_V1 |
| Always Pb-free | ||||
| TDA9830T/V1 | TDA9830T/V1,112 | TDA9830T_V1 |
| week 29, 2004 | ||||
| TDA9830T/V1 | TDA9830T/V1,118 | TDA9830T_V1 |
| week 29, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA9830/V1 | 935046210112 | 3-okt-09 | 3-apr-10 | $product.prunedProduct.eplacementPart | DN 63 |
| FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. |
| TDA9830T/V1 | 935054990112 | 3-okt-09 | 3-apr-10 | $product.prunedProduct.eplacementPart | DN 63 |
| FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. |
| TDA9830T/V1 | 935054990118 | 3-okt-09 | 3-apr-10 | $product.prunedProduct.eplacementPart | DN 63 |
| FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. |
Application Notes