NXP Semiconductors


Select site:

English

Datasheet

TDA9859
(Product Specification)
11-Jul-01, 24 pages, 116 kB

General description

The TDA9859 provides control facilities for the main and the SCART channel of a TV set. Due to extended switching possibilities, signals from three stereo sources can be handled.

Features

  • Multi-source selector switches six AF inputs (three stereo sources or six mono sources)
  • Each of the input signals can be switched to each of the outputs (crossbar switch)
  • Outputs for loudspeaker channel and peri-TV connector (SCART)
  • Switchable spatial stereo and pseudo stereo effects
  • Audio surround decoder can be added externally
  • Two general purpose logic output ports
  • I²C-bus control of all functions.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA9859/V29351 666 50112Volume productionSOT232-1
(SDIP32)
TubeStandard MarkingTDA9859/V2
Always Pb-free
TDA9859H/V29352 671 59557Volume productionSOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTDA9859H/V2
week 33, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA9859/V29351 666  50112        Order samples
TDA9859H/V29352 671  59557        Order samples

Technical documents

Application Notes

AN97047_1; DVB-IF downconverter for set top boxes with AGC and VIF/SIF-demodulator: TDA9819 (09-Dec-97)

Parametrics/similar products

Type numberPackageTHD(%)S/N
ratio
I²C-bus
interface
Channel
separation(dB)
Bass control range(dB)Headphone volume control range(dB)Input selectorLoudspeaker channel muteLoudspeaker channel pseudoLoudspeaker channel volume, balance, bass, trebleLoudspeaker channel volume, spatial stereoMaximum audio input level rms(V)Maximum audio output level rms(V)Mode selectPeri-TV outputSpatial anti-phase crosstalk(%)Surround decoder optionThree stereo inputsTreble control range(dB)Volume control range(dB)
TDA9859/V2SOT232-1
(SDIP32)
0.1 90 yes 96 -12 to +15 n/a yes yes yes yes yes 2 2 yes yes 30 / 52 yes yes +- 12 -63 to +15

Similar products

TDA9859 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.