NXP Semiconductors


Select site:

English

TDA9874A

Selection guide

Datasheet

TDA9874A
(Product Specification)
04-Aug-00, 68 pages, 248 kB

Download all documentation

Digital TV sound demodulator/decoder

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA9874A is a single-chip Digital TV Sound Demodulator/Decoder (DTVSD) for analog and digital multi-channel sound systems in TV/VCR sets and satellite receivers.

Supported standards

The multi-standard/multi-stereo capability of the TDA9874A is of interest in Europe, Hong Kong/PR China and South East Asia. This includes B/G, D/K, I, M and L standards. In other application areas there exist subsets of the standard combinations or only single standards are transmitted.

All A2 (analog 2-carrier) and NICAM systems are supported. M standard (with mono or BTSC stereo sound) can be received and processed in mono sound mode.

The AM sound of L/L? standard is normally demodulated in the 1st sound IF. The resulting AF signal has to be entered into the mono audio input of the TDA9874A. A second possibility is to use the internal AM demodulator stage (with 6.5 MHz intercarrier), which gives limited performance.

Korea has a stereo sound system similar to Europe which is supported by the TDA9874A. Differences include deviation, modulation contents and identification. It is based on M standard.

For all FM standards a high deviation mode for a single carrier monaural sound demodulation is selectable.

An overview of the supported standards, sound systems and their key parameters is given in Tables 1 to 3.

The analog multi-channel systems are sometimes also referred to as 2-carrier systems (2CS).

Features

  • Sound IF (SIF) input switch
  • SIF Automatic Gain Control (AGC) with 24 dB control range
  • Switchable 10 dB SIF input attenuator
  • SIF 8-bit Analog-to-Digital Converter (ADC)
  • Easy TV standard programming option
  • Differential Quadrature Phase Shift Keying (DQPSK) demodulation for different standards, simultaneously with 1-channel FM demodulation
  • Near Instantaneous Companded Audio Multiplex (NICAM) decoding (B/G, D/K, I and L standard)
  • 2-carrier multi-standard FM demodulation (B/G, D/K, I and M standard)
  • Single carrier high deviation FM mono demodulation mode
  • Decoding for three analog multi-channel systems (A2) and satellite sound
  • Adaptive de-emphasis for satellite
  • Programmable identification (B/G, D/K and M standard) and different identification times
  • FM pilot carrier presence detector
  • Optional AM demodulation for L standard, simultaneously with NICAM
  • Monitor selection for FM/AM demodulator outputs and FM and NICAM signals with peak option
  • Automatic FM dematrixing option
  • Digital crossbar switch
  • I²S-bus serial audio output with matrix, level adjust and mute
  • Dual audio Digital-to-Analog Converter (DAC) from digital crossbar switch to analog crossbar switch, bandwidth 15 kHz
  • Automatic Volume Level (AVL) control
  • Analog crossbar switch with inputs for mono and stereo
  • Output selection of mono, stereo, dual, dual A or dual B
  • Additional mono output with automatic select
  • 20 kHz bandwidth for analog path
  • Standby mode
  • Automatic output selection for TV applications.

Applications

  • Relay driver
  • High speed line driver
  • Logic level translator.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.