The TDA9884 is an alignment-free multistandard (PAL, SECAM and NTSC) vision and sound IF signal PLL demodulator for positive and negative modulation, including sound AM and FM processing.
The device is specially prepared for mobile TV applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | TDA9884TS/V1,118 | 9352 703 08118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| TDA9884TS/V1/S1 | TDA9884TS/V1/S1,11 | 9352 788 91118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | TDA9884TS/V1,112 | 9352 703 08112 | Withdrawn Replacement product | SOT340-1
(SSOP24) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | TDA9884TS/V1,118 | TDA9884TS_V1 |
| week 8, 2005 | ||||
| TDA9884TS/V1/S1 | TDA9884TS/V1/S1,11 | TDA9884TS_V1_S1 |
| week 8, 2005 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | TDA9884TS/V1,112 | TDA9884TS_V1 |
| week 8, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | 9352 703 08118 | TDA9884TS/V1,118 | not available | |||||||
| TDA9884TS/V1/S1 | 9352 788 91118 | TDA9884TS/V1/S1,11 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA9884TS/V1 | 935270308112 | $product.prunedProduct.eplacementPart | DN |
Application Notes