NXP Semiconductors


Select site:

English

TDA9885; TDA9886

Parametric Search

Datasheet

TDA9885; TDA9886
(Product Specification)
02-Oct-03, 56 pages, 249 kB

I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA9885 is an alignment-free multistandard (PAL and NTSC) vision and sound IF signal PLL demodulator for negative modulation only and FM processing.

The TDA9886 is an alignment-free multistandard (PAL, SECAM and NTSC) vision and sound IF signal PLL demodulator for positive and negative modulation, including sound AM and FM processing.

Features

  • 5 V supply voltage
  • Gain controlled wide-band Vision Intermediate Frequency (VIF) amplifier, AC-coupled
  • Multistandard true synchronous demodulation with active carrier regeneration: very linear demodulation, good intermodulation figures, reduced harmonics, and excellent pulse response
  • Gated phase detector for L and L-accent standard
  • Fully integrated VIF Voltage Controlled Oscillator (VCO), alignment-free, frequencies switchable for all negative and positive modulated standards via I2C-bus
  • Digital acquisition help, VIF frequencies of 33.4, 33.9, 38.0, 38.9, 45.75, and 58.75 MHz
  • 4 MHz reference frequency input: signal from Phase-Locked Loop (PLL) tuning system or operating as crystal oscillator
  • VIF Automatic Gain Control (AGC) detector for gain control, operating as peak sync detector for negative modulated signals and as a peak white detector for positive modulated signals
  • External AGC setting via pin OP1
  • Precise fully digital Automatic Frequency Control (AFC) detector with 4-bit digital-to-analog converter, AFC bits readable via I2C-bus
  • TakeOver Point (TOP) adjustable via I2C-bus or alternatively with potentiometer
  • Fully integrated sound carrier trap for 4.5, 5.5, 6.0, and 6.5 MHz, controlled by FM-PLL oscillator
  • Sound IF (SIF) input for single reference Quasi Split Sound (QSS) mode, PLL controlled
  • SIF-AGC for gain controlled SIF amplifier, single reference QSS mixer able to operate in high performance single reference QSS mode and in intercarrier mode, switchable via I2C-bus
  • AM demodulator without extra reference circuit
  • Alignment-free selective FM-PLL demodulator with high linearity and low noise
  • Four selectable I2C-bus addresses
  • I2C-bus control for all functions
  • I2C-bus transceiver with pin programmable Module Address (MAD).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA9885HN/V39352 705 56118Volume productionSOT617-3
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingTDA9885HN/V3
Always Pb-free
TDA9885HN/V39352 705 56151Volume productionSOT617-3
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingTDA9885HN/V3
Always Pb-free
TDA9885HN/V39352 705 56157Volume productionSOT617-3
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingTDA9885HN/V3
Always Pb-free
TDA9885HN/V39352 705 56518Volume productionSOT617-3
(HVQFN32)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9885HN/V3
Always Pb-free
TDA9885T/V39352 705 50112Volume productionSOT137-1
(SO24)
TubeStandard MarkingTDA9885T/V3
week 41, 2004
TDA9885T/V39352 705 50118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingTDA9885T/V3
week 41, 2004
TDA9885TS/V39352 705 51112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingNot available
week 34, 2005
TDA9885TS/V39352 705 51118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingNot available
week 34, 2005
TDA9885TS/V39352 705 51518Volume productionSOT340-1
(SSOP24)
Reel Dry Pack, SMD, 13"Standard MarkingNot available
week 45, 2004
TDA9886HN/V49352 723 82118Volume productionSOT617-3
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingTDA9886HN/V4
Always Pb-free
TDA9886HN/V49352 723 82518Volume productionSOT617-3
(HVQFN32)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9886HN/V4
Always Pb-free
TDA9886T/V49352 723 71112Volume productionSOT137-1
(SO24)
TubeStandard MarkingTDA9886T/V4
week 41, 2004
TDA9886T/V49352 723 71118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingTDA9886T/V4
week 41, 2004
TDA9886TS/V4TDA9886TSDB9352 723 72112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingTDA9886TS/V4
week 20, 2004
TDA9886TS/V49352 723 72118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingTDA9886TS/V4
week 20, 2004
TDA9886TS/V49352 723 72518Volume productionSOT340-1
(SSOP24)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9886TS/V4
week 45, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA9885HN/V39352 705  56118       not available
TDA9885HN/V39352 705  56151       not available
TDA9885HN/V39352 705  56157       not available
TDA9885HN/V39352 705  56518       not available
TDA9885T/V39352 705  50112       not available
TDA9885T/V39352 705  50118       not available
TDA9885TS/V39352 705  51112       not available
TDA9885TS/V39352 705  51118       not available
TDA9885TS/V39352 705  51518       not available
TDA9886HN/V49352 723  82118       not available
TDA9886HN/V49352 723  82518       not available
TDA9886T/V49352 723  71112       not available
TDA9886T/V49352 723  71118       not available
TDA9886TS/V49352 723  72112       not available
TDA9886TS/V49352 723  72118       not available
TDA9886TS/V49352 723  72518       not available

Applications

  • TV, VTR, PC, and STB applications.


Related applications
PCI analog/DVB-T stereo TV receiver
50-60 Hz CRT integrated DTV (TV210D)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.