Datasheet
TDA9888TS; TDA9889TS
(Product Specification)
02-Nov-04, 22 pages, 136 kB
DVB selective AGC amplifier
-
General description
-
Features
- Products/packages
- Chemical content
- Pricing/ordering/availability
- Samples
- Applications
-
Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
This product has been discontinued; click
here
for more information.
General description
The TDA9888TS; TDA9889TS is an AGC amplifier circuit
with integrated selectivity. The device provides
downconversion and filtering without alignment for all DVB
standards. The filtering considers the tough neighbouring
channel conditions.
Features
- Applicable for terrestrial and cable TV reception
- 70 dB variable gain wide-band Intermediate Frequency
(IF) amplifier (AC-coupled)
- Gain control via external control voltage (0 to 3 V)
- 2 V (p-p) differential low IF (downconverted) output for
direct Analog-to-Digital Converter (ADC) interfacing
- Digital Video Broadcast (DVB) downconversion with
integrated selectivity (allows to use one SAW filter
applications)
- Integrated anti-aliasing tracking low-pass filter
- Fully integrated synthesizer controlled oscillator with
excellent phase noise performance
- Synthesizer frequencies for a wide range of world wide
DVB standards (for IF centre frequencies of 36, 44
and 57 MHz) with different channel bandwidths
(6, 7 and 8 MHz) are possible; see Tables 1 and 2
- 4 MHz reference frequency input [signal from
Phase-Locked Loop (PLL) tuning system] or operating
as crystal oscillator
- Tuner Automatic Gain Control (TAGC) detector for
independent tuner gain control loop applications
- TAGC operating as peak-sync detector, fast reaction
time due to additional speed-up detector
- TAGC switch for feed-through of TAGC signal from
analog TV demodulator (e.g. TDA9886) in case of
hybrid (analog and digital TV demodulation) application
- Stabilizer circuit for ripple rejection and to achieve
constant output signals
- Electrostatic discharge (ESD) protection for all pins.
Block diagrams/pinning

Design support
Application Notes
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.