NXP Semiconductors


Select site:

English

TDA9888TS; TDA9889TS

Parametric Search

Datasheet

TDA9888TS; TDA9889TS
(Product Specification)
02-Nov-04, 22 pages, 136 kB

DVB selective AGC amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA9888TS; TDA9889TS is an AGC amplifier circuit with integrated selectivity. The device provides downconversion and filtering without alignment for all DVB standards. The filtering considers the tough neighbouring channel conditions.

Features

  • Applicable for terrestrial and cable TV reception
  • 70 dB variable gain wide-band Intermediate Frequency (IF) amplifier (AC-coupled)
  • Gain control via external control voltage (0 to 3 V)
  • 2 V (p-p) differential low IF (downconverted) output for direct Analog-to-Digital Converter (ADC) interfacing
  • Digital Video Broadcast (DVB) downconversion with integrated selectivity (allows to use one SAW filter applications)
  • Integrated anti-aliasing tracking low-pass filter
  • Fully integrated synthesizer controlled oscillator with excellent phase noise performance
  • Synthesizer frequencies for a wide range of world wide DVB standards (for IF centre frequencies of 36, 44 and 57 MHz) with different channel bandwidths (6, 7 and 8 MHz) are possible; see Tables 1 and 2
  • 4 MHz reference frequency input [signal from Phase-Locked Loop (PLL) tuning system] or operating as crystal oscillator
  • Tuner Automatic Gain Control (TAGC) detector for independent tuner gain control loop applications
  • TAGC operating as peak-sync detector, fast reaction time due to additional speed-up detector
  • TAGC switch for feed-through of TAGC signal from analog TV demodulator (e.g. TDA9886) in case of hybrid (analog and digital TV demodulation) application
  • Stabilizer circuit for ripple rejection and to achieve constant output signals
  • Electrostatic discharge (ESD) protection for all pins.

Applications


Related applications
50-60 Hz CRT integrated DTV (TV210D)

Block diagrams/pinning

Technical documents

Application Notes

AN97047_1; DVB-IF downconverter for set top boxes with AGC and VIF/SIF-demodulator: TDA9819 (09-Dec-97)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.