NXP Semiconductors


Select site:

English

TDA9897; TDA9898

Selection guide

Datasheet

TDA9897; TDA9898
(Product Specification)
11-Jan-08, 103 pages, 512 kB

Download all documentation

Multistandard hybrid IF processing

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The Integrated Circuit (IC) is suitable for Intermediate Frequency (IF) processing including global multistandard Analog TV (ATV), Digital Video Broadcast (DVB) and mono FM radio using only 1 IC and 1 to 3 fixed Surface Acoustic Waves (SAWs) (application dependent). TDA9898 including L and L-accent standard. TDA9897 without L and L-accent standard.

Features

General

  • 5 V supply voltage
  • I2C-bus control over all functions
  • Four I2C-bus addresses provided; selection by programmable Module Address (MAD)
  • Three I2C-bus voltage level supported; selection via pin BVS
  • Separate gain controlled amplifiers with input selector and conversion for incoming IF [analog Vision IF (VIF) or Sound IF (SIF) or Digital TV (DTV)] allows the use of different filter shapes and bandwidths
  • All conventional ATV standards applicable by using DTV bandwidth window [Band-Pass (BP)] filter
  • Easy to use default settings for almost every standard provided, selectable via I2C-bus
  • Two 4 MHz reference frequency stages; the first one operates as crystal oscillator, the second one as external signal input
  • Stabilizer circuit for ripple rejection and to achieve constant output signals
  • Smallest size, simplest application
  • ElectroStatic Discharge (ESD) protection for all pins

Analog TV processing

  • Gain controlled wide-band VIF amplifier; AC-coupled
  • Multistandard true synchronous demodulation with active carrier regeneration: very linear demodulation, good intermodulation figures, reduced harmonics and excellent pulse response
  • Internal Nyquist slope processing; switch-off able for alternative use of inexpensive Nyquist slope SAW filter with additive video noise improvement
  • Gated phase detector for L and L-accent standards
  • Fully integrated VIF Voltage-Controlled Oscillator (VCO), alignment-free, frequencies switchable for all negative and positive modulated standards via I2C-bus
  • VIF Automatic Gain Control (AGC) detector for gain control; operating as a peak sync detector for negative modulated signals and as a peak white detector for positive modulated signals
  • Optimized AGC modes for negative modulation; e.g. very fast reaction time for VIF and SIF
  • Precise fully digital Automatic Frequency Control (AFC) detector with 4-bit Digital-to-Analog Converter (DAC); AFC bits can be read-out via I2C-bus
  • High precise Tuner AGC (TAGC) TakeOver Point (TOP) for negative modulated standards; TOP adjust via I2C-bus
  • TAGC TOP for positive standards and Received Signal Strength Indication (RSSI); adjustable via I2C-bus or alternatively by potentiometer
  • Fully integrated Sound Carrier (SC) trap for any ATV standard (SC at 4.5 MHz, 5.5 MHz, 6.0 MHz and 6.5 MHz)
  • SIF AGC for gain controlled SIF amplifier and high-performance single-reference Quasi Split Sound (QSS) mixer
  • Fully integrated sound BP filter supporting any ATV standard
  • Optional use of external FM sound BP filter
  • AM sound demodulation for L and L-accent standard
  • Alignment-free selective FM Phase-Locked Loop (PLL) demodulator with high linearity and low noise; external FM input
  • VIF AGC voltage monitor output or port function
  • VIF AFC current or tuner, SIF or FM AGC voltage monitor output
  • 2nd SIF output, gain controlled by internal SIF AGC or by internal FM carrier AGC for Digital Signal Processor (DSP)
  • Fully integrated BP filter for 2nd SIF at 4.5 MHz, 5.5 MHz, 6.0 MHz or 6.5 MHz

Digital TV processing

  • Applicable for terrestrial and cable TV reception
  • 70 dB variable gain wide-band IF amplifier (AC-coupled)
  • Gain control via external control voltage (0 V to 3 V)
  • 2 V (p-p) differential low IF (downconverted) output or 1 V (p-p) 1st IF output for direct Analog-to-Digital Converter (ADC) interfacing
  • DVB downconversion with integrated selectivity for Low IF (LIF)/Zero IF (ZIF)
  • Integrated anti-aliasing tracking low-pass filter
  • Fully integrated synthesizer controlled oscillator with excellent phase noise performance
  • Synthesizer frequencies for a wide range of world wide DVB standards (for IF center frequencies of 34.5 MHz, 36 MHz, 44 MHz and 57 MHz)
  • All DVB bandwidth ranges supported (including ZIF I/Q)
  • TAGC detector for independent tuner gain control loop applications
  • TAGC operating as peak detector, fast reaction time due to additional speed-up detector
  • Port function
  • TAGC voltage monitor output

Dual mode

  • Fully performed DTV processing and additional ATV video signal processing in parallel, but with reduced performance, for very fast channel scan
  • VIF AGC voltage monitor output or port function
  • VIF AFC current monitor output or TAGC voltage output

FM radio mode

  • Gain controlled wide-band Radio IF (RIF) amplifier; AC-coupled
  • Buffered RIF amplifier wide-band output, gain controlled by internal RIF AGC
  • Fully integrated BP filter for 2nd RIF at 4.5 MHz, 5.5 MHz, 6.0 MHz, 6.5 MHz or 10.7 MHz
  • 2nd RIF output, gain controlled by internal RIF AGC or by internal FM carrier AGC for DSP
  • Alignment-free selective FM PLL demodulator with high linearity and low noise
  • Precise fully digital AFC detector with 4-bit DAC; AFC bits read-out via I2C-bus
  • Port function
  • Radio AFC current or tuner, RIF or FM AGC voltage monitor output

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA9897HL/V2/S19352 856 86118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard MarkingTDA9897HL/V2/S1
TDA9897HN/V29352 830 77551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA9897HN/V2
Always Pb-free
TDA9897HN/V29352 830 77518Volume productionSOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9897HN/V2
Always Pb-free
TDA9898HL/V2/S1TDA9898HL/V2/S1-T9352 856 87118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard MarkingTDA9898HL/V2/S1
TDA9898HN/V2TDA9898HN/V2-T9352 830 79518Volume productionSOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard MarkingTDA9898HN/V2
Always Pb-free
TDA9898HN/V2TDA9898HN/V2-S9352 830 79551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard MarkingTDA9898HN/V2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA9897HL/V2/S19352 856  86118       not available
TDA9897HN/V29352 830  77551       not available
TDA9897HN/V29352 830  77518       not available
TDA9898HL/V2/S19352 856  87118       not available
TDA9898HN/V29352 830  79518       not available
TDA9898HN/V29352 830  79551       not available

Applications

  • Analog and digital TV front-end applications for TV sets, recording applications and personal computer cards

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.