NXP Semiconductors


Select site:

English

TDA9897; TDA9898

Selection guide

Datasheet

TDA9897; TDA9898
(Product Specification)
25-May-09, 103 pages, 529 kB

Download all documentation

TDA9897; TDA9898 - Multistandard hybrid IF processing

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The Integrated Circuit (IC) is suitable for Intermediate Frequency (IF) processing including global multistandard Analog TV (ATV), Digital Video Broadcast (DVB) and mono FM radio using only 1 IC and 1 to 3 fixed Surface Acoustic Waves (SAWs) (application dependent). TDA9898 includes, TDA9897 excludes L and L-accent standard.

Features

General

  • 5 V supply voltage
  • I2C-bus control over all functions
  • Four I2C-bus addresses provided; selection by programmable Module Address (MAD)
  • Three I2C-bus voltage level supported; selection via pin BVS
  • Separate gain controlled amplifiers with input selector and conversion for incoming IF [analog Vision IF (VIF) or Sound IF (SIF) or Digital TV (DTV)] allows the use of different filter shapes and bandwidths
  • All conventional ATV standards applicable by using DTV bandwidth window (SAW) filter
  • Two 4 MHz reference frequency stages; the first one operates as crystal oscillator, the second one as external signal input
  • Stabilizer circuit for ripple rejection and to achieve constant output signals
  • Smallest size, simplest application
  • ElectroStatic Discharge (ESD) protection for all pins

Analog TV processing

  • Gain controlled wideband VIF amplifier; AC-coupled
  • Multistandard true synchronous demodulation with active carrier regeneration: very linear demodulation, good intermodulation figures, reduced harmonics and excellent pulse response
  • Integrated Nyquist processing, providing additionally image suppression for high adjacent channel selectivity
  • Optional use of conventional Nyquist filter to support a wide range of applications
  • Gated phase detector for L and L-accent standards
  • Fully integrated VIF Voltage-Controlled Oscillator (VCO), alignment-free, frequencies switchable for all negative and positive modulated standards via I2C-bus
  • VIF Automatic Gain Control (AGC) detector for gain control; operating as a peak sync detector for negative modulated signals and as a peak white detector for positive modulated signals
  • Optimized AGC modes for negative modulation; e.g. very fast reaction time for VIF and SIF
  • Precise fully digital Automatic Frequency Control (AFC) detector with 4-bit Digital-to-Analog Converter (DAC); AFC bits can be read-out via I2C-bus
  • High precise Tuner AGC (TAGC) TakeOver Point (TOP) for negative modulated standards; TOP adjust via I2C-bus
  • TAGC TOP for positive standards and Received Signal Strength Indication (RSSI); adjustable via I2C-bus or alternatively by potentiometer
  • Fully integrated Sound Carrier (SC) trap for any ATV standard (SC at 4.5 MHz, 5.5 MHz, 6.0 MHz and 6.5 MHz)
  • SIF AGC for gain controlled SIF amplifier and high-performance single-reference Quasi Split Sound (QSS) mixer
  • Fully integrated sound BP filter supporting any ATV standard
  • Optional use of external FM or AM sound BP filter
  • AM sound demodulation for L and L-accent standard
  • Alignment-free selective FM Phase-Locked Loop (PLL) demodulator with high linearity and low noise; external FM input
  • Port function
  • VIF AGC voltage monitor output or port function
  • TAGC voltage monitor output or port function
  • VIF AFC current or tuner, VIF, SIF or FM AGC voltage monitor output
  • 2nd SIF output, gain controlled by internal SIF AGC or by internal FM carrier AGC for Digital Signal Processor (DSP)
  • Fully integrated BP filter for 2nd SIF at 4.5 MHz, 5.5 MHz, 6.0 MHz or 6.5 MHz

Digital TV processing

  • Applicable for terrestrial and cable TV reception
  • 70 dB variable gain wideband IF amplifier (AC-coupled)
  • Gain control via external control voltage (0 V to 3 V)
  • 2 V (p-p) differential low IF (downconverted) output or 1 V (p-p) 1st IF output for direct Analog-to-Digital Converter (ADC) interfacing
  • DVB downconversion with integrated selectivity for Low IF (LIF)
  • Integrated anti-aliasing tracking low-pass filter
  • Fully integrated synthesizer controlled oscillator with excellent phase noise performance
  • Synthesizer frequencies for a wide range of world wide DVB standards (for IF center frequencies of e.g. 34.5 MHz, 36 MHz, 44 MHz and 57 MHz)
  • TAGC detector for independent tuner gain control loop applications
  • TAGC operating as peak detector, fast reaction time due to additional speed-up detector
  • Port function
  • TAGC voltage monitor output

FM radio mode

  • Gain controlled wideband Radio IF (RIF) amplifier; AC-coupled
  • Buffered RIF amplifier wideband output, gain controlled by internal RIF AGC
  • Use of external FM sound BP filter
  • 2nd RIF output, gain controlled by internal RIF AGC or by internal FM carrier AGC for DSP
  • Alignment-free selective FM PLL demodulator with high linearity and low noise
  • Precise fully digital AFC detector with 4-bit DAC; AFC bits read-out via I2C-bus
  • Port function
  • Radio AFC or tuner, RIF or FM AGC voltage monitor output

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9897HL/V3TDA9897HL/V3,1189352 882 15118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9897HL/V3TDA9897HL/V3,1519352 882 15151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9897HL/V3TDA9897HL/V3,1579352 882 15157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard Marking
TDA9897HN/V3TDA9897HN/V3,5189352 882 16518Volume productionSOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9897HN/V3TDA9897HN/V3,5519352 882 16551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9897HN/V3TDA9897HN/V3,5579352 882 16557Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TDA9898HL/V3TDA9898HL/V3,1189352 882 17118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9898HL/V3TDA9898HL/V3,1519352 882 17151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9898HL/V3TDA9898HL/V3,1579352 882 17157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard Marking
TDA9898HN/V3TDA9898HN/V3,5189352 882 18518Volume productionSOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9898HN/V3TDA9898HN/V3,5519352 882 18551Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9898HN/V3TDA9898HN/V3,5579352 882 18557Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9897HL/V1-9352 792 62118Withdrawn
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9897HL/V1TDA9897HL/V1,1519352 792 62151Withdrawn
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9897HL/V2TDA9897HL/V2,1189352 830 76118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9897HL/V2TDA9897HL/V2,5189352 830 76518Withdrawn
Replacement product
SOT313-2
(LQFP48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9897HL/V2TDA9897HL/V2,1519352 830 76151Discontinued
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9897HL/V2/S1TDA9897HL/V2/S1,119352 856 86118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9897HN/V1-9352 792 61518Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9897HN/V1TDA9897HN/V1,5519352 792 61551Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9897HN/V2-9352 830 77518Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9897HN/V2TDA9897HN/V2,5519352 830 77551Discontinued
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9898HL/V1TDA9898HL/V1,1189352 792 59118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9898HL/V1TDA9898HL/V1,1519352 792 59151Withdrawn
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9898HL/V2TDA9898HL/V2,1189352 830 78118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9898HL/V2TDA9898HL/V2,5189352 830 78518Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9898HL/V2TDA9898HL/V2,1519352 830 78151Discontinued
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9898HL/V2/S1TDA9898HL/V2/S1,119352 856 87118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9898HN/V1-9352 792 58518Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9898HN/V1TDA9898HN/V1,5519352 792 58551Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9898HN/V2TDA9898HN/V2,5189352 830 79518Discontinued
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9898HN/V2TDA9898HN/V2,5519352 830 79551Discontinued
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9897HL/V3TDA9897HL/V3,118TDA9897HL_V3
Always Pb-free
TDA9897HL/V3TDA9897HL/V3,151TDA9897HL_V3
Always Pb-free
TDA9897HL/V3TDA9897HL/V3,157TDA9897HL_V3
Always Pb-free
TDA9897HN/V3TDA9897HN/V3,518TDA9897HN_V3
Always Pb-free
TDA9897HN/V3TDA9897HN/V3,551TDA9897HN_V3
Always Pb-free
TDA9897HN/V3TDA9897HN/V3,557TDA9897HN_V3
Always Pb-free
TDA9898HL/V3TDA9898HL/V3,118TDA9898HL_V3
Always Pb-free
TDA9898HL/V3TDA9898HL/V3,151TDA9898HL_V3
Always Pb-free
TDA9898HL/V3TDA9898HL/V3,157TDA9898HL_V3
Always Pb-free
TDA9898HN/V3TDA9898HN/V3,518TDA9898HN_V3
Always Pb-free
TDA9898HN/V3TDA9898HN/V3,551TDA9898HN_V3
Always Pb-free
TDA9898HN/V3TDA9898HN/V3,557TDA9898HN_V3
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9897HL/V1-Not available
Always Pb-free
TDA9897HL/V1TDA9897HL/V1,151Not available
Always Pb-free
TDA9897HL/V2TDA9897HL/V2,118TDA9897HL_V2
Always Pb-free
TDA9897HL/V2TDA9897HL/V2,518TDA9897HL_V2
Always Pb-free
TDA9897HL/V2TDA9897HL/V2,151TDA9897HL_V2
Always Pb-free
TDA9897HL/V2/S1TDA9897HL/V2/S1,11TDA9897HL_V2_S1
Always Pb-free
TDA9897HN/V1-Not available
Always Pb-free
TDA9897HN/V1TDA9897HN/V1,551Not available
Always Pb-free
TDA9897HN/V2-TDA9897HN_V2
Always Pb-free
TDA9897HN/V2TDA9897HN/V2,551TDA9897HN_V2
Always Pb-free
TDA9898HL/V1TDA9898HL/V1,118TDA9898HL_V1
Always Pb-free
TDA9898HL/V1TDA9898HL/V1,151TDA9898HL_V1
Always Pb-free
TDA9898HL/V2TDA9898HL/V2,118TDA9898HL_V2
Always Pb-free
TDA9898HL/V2TDA9898HL/V2,518TDA9898HL_V2
Always Pb-free
TDA9898HL/V2TDA9898HL/V2,151TDA9898HL_V2
Always Pb-free
TDA9898HL/V2/S1TDA9898HL/V2/S1,11TDA9898HL_V2_S1
Always Pb-free
TDA9898HN/V1-Not available
Always Pb-free
TDA9898HN/V1TDA9898HN/V1,551Not available
Always Pb-free
TDA9898HN/V2TDA9898HN/V2,518TDA9898HN_V2
Always Pb-free
TDA9898HN/V2TDA9898HN/V2,551TDA9898HN_V2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA9897HL/V39352 882 15118  TDA9897HL/V3,118        not available
TDA9897HL/V39352 882 15151  TDA9897HL/V3,151        not available
TDA9897HL/V39352 882 15157  TDA9897HL/V3,157        not available
TDA9897HN/V39352 882 16518  TDA9897HN/V3,518        not available
TDA9897HN/V39352 882 16551  TDA9897HN/V3,551        not available
TDA9897HN/V39352 882 16557  TDA9897HN/V3,557        not available
TDA9898HL/V39352 882 17118  TDA9898HL/V3,118        not available
TDA9898HL/V39352 882 17151  TDA9898HL/V3,151        not available
TDA9898HL/V39352 882 17157  TDA9898HL/V3,157        not available
TDA9898HN/V39352 882 18518  TDA9898HN/V3,518        not available
TDA9898HN/V39352 882 18551  TDA9898HN/V3,551        not available
TDA9898HN/V39352 882 18557  TDA9898HN/V3,557        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA9897HL/V193527926211831-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9897HL/V193527926215131-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9897HL/V29352830761183-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TDA9897HL/V2935283076518$product.prunedProduct.eplacementPartDN
    TDA9897HL/V29352830761513-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
    • Sole source product
    • Limited availability (check with your usual sales contact)
    FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
    TDA9897HL/V2/S19352856861183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
    • Sole source product
    • Limited availability (check with your usual sales contact)
    FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
    TDA9897HN/V193527926151831-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
    • Sole source product
    • Standard availability
    Standard End of Life.
    TDA9897HN/V193527926155131-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
    • Sole source product
    • Standard availability
    Standard End of Life.
    TDA9897HN/V2935283077518$product.prunedProduct.eplacementPartDN
      TDA9897HN/V29352830775513-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      • Type number fully withdrawn
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HL/V193527925911830-sep-0931-dec-09$product.prunedProduct.eplacementPartDN 62
      • Sole source product
      • Standard availability
      Standard End of Life.
      TDA9898HL/V193527925915130-sep-0931-dec-09$product.prunedProduct.eplacementPartDN 62
      • Sole source product
      • Standard availability
      Standard End of Life.
      TDA9898HL/V29352830781183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HL/V29352830785183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HL/V29352830781513-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HL/V2/S19352856871183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HN/V193527925851831-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
      • Sole source product
      • Standard availability
      Standard End of Life.
      TDA9898HN/V193527925855131-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
      • Sole source product
      • Standard availability
      Standard End of Life.
      TDA9898HN/V29352830795183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
      TDA9898HN/V29352830795513-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
      • Sole source product
      • Limited availability (check with your usual sales contact)
      FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.

      Applications

      • Analog and digital TV front-end applications for TV sets, recording applications and personal computer cards