NXP Semiconductors


Select site:

English

TDA9899

Selection guide

Datasheet

TDA9899
(Product Specification)
15-Jan-08, 103 pages, 498 kB

Download all documentation

TDA9899 - Multistandard hybrid IF processing including car mobile

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The Integrated Circuit (IC) is suitable for Intermediate Frequency (IF) processing including global multistandard Analog TV (ATV), Digital Video Broadcast (DVB) and mono FM radio using only 1 IC and 1 to 3 fixed Surface Acoustic Waves (SAWs) (application dependent).

Features

General

  • 5 V supply voltage
  • I2C-bus control over all functions
  • Four I2C-bus addresses provided; selection by programmable Module Address (MAD)
  • Three I2C-bus voltage level supported; selection via pin BVS
  • Separate gain controlled amplifiers with input selector and conversion for incoming IF [analog Vision IF (VIF) or Sound IF (SIF) or Digital TV (DTV)] allows the use of different filter shapes and bandwidths
  • All conventional ATV standards applicable by using DTV bandwidth window [Band-Pass (BP)] filter
  • Easy to use default settings for almost every standard provided, selectable via I2C-bus
  • Two 4 MHz reference frequency stages; the first one operates either as crystal oscillator or as optional signal input, the second one either as external signal input or as buffered reference frequency output
  • Stabilizer circuit for ripple rejection and to achieve constant output signals
  • Smallest size, simplest application
  • ElectroStatic Discharge (ESD) protection for all pins

Analog TV processing

  • Gain controlled wide-band VIF amplifier; AC-coupled
  • Multistandard true synchronous demodulation with active carrier regeneration: very linear demodulation, good intermodulation figures, reduced harmonics and excellent pulse response
  • Internal Nyquist slope processing; switch-off able for alternative use of inexpensive Nyquist slope SAW filter with additive video noise improvement
  • Separate passive video detector; monitor output for antenna diversity applications
  • Gated phase detector for L and L-accent standards
  • Fully integrated VIF Voltage-Controlled Oscillator (VCO), alignment-free, frequencies switchable for all negative and positive modulated standards via I2C-bus
  • VIF Automatic Gain Control (AGC) detector for gain control; operating as a peak sync detector for negative modulated signals and as a peak white detector for positive modulated signals
  • Optimized AGC modes for negative modulation; e.g. very fast reaction time for VIF and SIF
  • External VIF AGC access for car mobile applications; enable function via control port
  • Precise fully digital Automatic Frequency Control (AFC) detector with 4-bit Digital-to-Analog Converter (DAC); AFC bits can be read-out via I2C-bus
  • High precise Tuner AGC (TAGC) TakeOver Point (TOP) for negative modulated standards; TOP adjust via I2C-bus
  • TAGC TOP for positive standards and Received Signal Strength Indication (RSSI); adjustable via I2C-bus or alternatively by potentiometer
  • Fully integrated Sound Carrier (SC) trap for any ATV standard (SC at 4.5 MHz, 5.5 MHz, 6.0 MHz and 6.5 MHz)
  • SIF AGC for gain controlled SIF amplifier and high-performance single-reference Quasi Split Sound (QSS) mixer
  • True Split Sound (TSS) mode; picture carrier independent sound demodulation for car mobile applications
  • Fully integrated sound BP filter supporting any ATV standard
  • Optional use of external FM sound BP filter
  • AM sound demodulation for L and L-accent standard
  • Alignment-free selective FM Phase-Locked Loop (PLL) demodulator with high linearity and low noise; external FM input
  • Weak Audio Frequency Processing (WAFP) in the event of FM audio; audio gain and bandwidth dependent on received signal quality
  • VIF AGC voltage monitor output or port function
  • VIF AFC current or tuner, SIF or FM AGC voltage or WAFP voltage monitor output
  • Buffered SIF wide-band output, gain controlled by internal SIF AGC
  • 2nd SIF output, gain controlled by internal SIF AGC or by internal FM carrier AGC for Digital Signal Processor (DSP)
  • Fully integrated BP filter for 2nd SIF at 4.5 MHz, 5.5 MHz, 6.0 MHz or 6.5 MHz

Digital TV processing

  • Applicable for terrestrial and cable TV reception
  • 70 dB variable gain wide-band IF amplifier (AC-coupled)
  • Gain control via external control voltage (0 V to 3 V)
  • 2 V (p-p) differential low IF (downconverted) output or 1 V (p-p) 1st IF output for direct Analog-to-Digital Converter (ADC) interfacing
  • DVB downconversion with integrated selectivity for Low IF (LIF)/Zero IF (ZIF)
  • Integrated anti-aliasing tracking low-pass filter
  • Fully integrated synthesizer controlled oscillator with excellent phase noise performance
  • Synthesizer frequencies for a wide range of world wide DVB standards (for IF center frequencies of 34.5 MHz, 36 MHz, 44 MHz and 57 MHz)
  • All DVB bandwidth ranges supported (including ZIF I/Q)
  • TAGC detector for independent tuner gain control loop applications
  • TAGC operating as peak detector, fast reaction time due to additional speed-up detector
  • Port function
  • TAGC voltage monitor output

Dual mode

  • Fully performed DTV processing and additional ATV video signal processing in parallel, but with reduced performance, for very fast channel scan
  • VIF AGC voltage monitor output or port function
  • VIF AFC current monitor output or TAGC voltage output

FM radio mode

  • Gain controlled wide-band Radio IF (RIF) amplifier; AC-coupled
  • Buffered RIF amplifier wide-band output, gain controlled by internal RIF AGC
  • Fully integrated BP filter for 2nd RIF at 4.5 MHz, 5.5 MHz, 6.0 MHz, 6.5 MHz or 10.7 MHz
  • 2nd RIF output, gain controlled by internal RIF AGC or by internal FM carrier AGC for DSP
  • Alignment-free selective FM PLL demodulator with high linearity and low noise
  • Precise fully digital AFC detector with 4-bit DAC; AFC bits read-out via I2C-bus
  • Weak signal FM audio frequency processing
  • Port function
  • Radio AFC current or tuner, RIF or FM AGC voltage or WAFC voltage monitor output

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9899HL/V1TDA9899HL/V1,1189352 766 18118Withdrawn
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9899HL/V1TDA9899HL/V1,1519352 766 18151Withdrawn
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9899HL/V2TDA9899HL/V2,1189352 830 81118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA9899HL/V2TDA9899HL/V2,1519352 830 81151Discontinued
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
TDA9899HN/V1-9352 766 19518Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9899HN/V1TDA9899HN/V1,5519352 766 19551Withdrawn
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9899HN/V2TDA9899HN/V2,5189352 828 56518Discontinued
Replacement product
SOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9899HN/V2TDA9899HN/V2,5519352 828 56551Discontinued
Replacement product
SOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9899HL/V1TDA9899HL/V1,118Not available
Always Pb-free
TDA9899HL/V1TDA9899HL/V1,151Not available
Always Pb-free
TDA9899HL/V2TDA9899HL/V2,118TDA9899HL_V2
Always Pb-free
TDA9899HL/V2TDA9899HL/V2,151TDA9899HL_V2
Always Pb-free
TDA9899HN/V1-Not available
Always Pb-free
TDA9899HN/V1TDA9899HN/V1,551Not available
Always Pb-free
TDA9899HN/V2TDA9899HN/V2,518TDA9899HN_V2
Always Pb-free
TDA9899HN/V2TDA9899HN/V2,551TDA9899HN_V2
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA9899HL/V193527661811831-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9899HL/V193527661815131-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9899HL/V29352830811183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
TDA9899HL/V29352830811513-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
TDA9899HN/V193527661951831-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9899HN/V193527661955131-Mar-0930-jun-09$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Standard availability
Standard End of Life.
TDA9899HN/V29352828565183-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.
TDA9899HN/V29352828565513-okt-0930-jun-10$product.prunedProduct.eplacementPartDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. Last Time Delivery date has been extended to 30-JUN-10.

Applications

  • Analog and digital TV front-end applications for TV sets, recording applications, car mobile and personal computer cards