The TDA9901 is a wideband, low-noise amplifier with differential inputs and outputs. The TDA9901 incorporates an Automatic Gain Control (AGC) function with digital control. The TDA9901 is optimized for fast switching between different gain settings, preserving small phase and amplitude error.
The TDA9901 presents an excellent combination of low noise and good linearity for a wide input frequency range. The TDA9901 is optimized for processing Input Frequency (IF) signals. It is also suited for many other applications as a general purpose digitally controlled variable gain amplifier.
The TDA9901 is able to operate from 4.75 V to 5.25 V supply for the analog part and from 3.0 V to 5.25 V for the digital part.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA9901TS/C3 | TDA9901TS/C3-T | 9352 766 28118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | TDA9901TS/C3
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA9901TS/C3 | 9352 766 28118 | not available |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.