The TDA9950 is a single-chip CEC/I2C-bus translator with a processor, dedicated to the control and interfacing of the Consumer Electronics Control (CEC), a feature of the High-Definition Multimedia Interface (HDMI).
The TDA9950 is an interface between the CEC protocol and timings and the standard I2C-bus. A message received on the I2C-bus interface is written in a buffer and sent on the CEC line. A message received from the CEC line is stored in a buffer, and an interrupt is generated indicating that a message can be read via the I2C-bus. To reduce its power consumption the TDA9950 sets itself to Idle mode when there is no message on the CEC line nor on the I2C-bus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | TDA9950TT/C2,518 | 9352 854 49518 | Volume production | SOT360 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9950TT/C3 | TDA9950TT/C3,512 | 9352 885 26512 | Volume production | SOT360 | Tube Dry Pack | Standard Marking | |
| TDA9950TT/C3 | TDA9950TT/C3,518 | 9352 885 26518 | Volume production | SOT360 | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | TDA9950TT/C2,512 | 9352 854 49512 | Withdrawn Replacement product | SOT360 | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | TDA9950TT/C2,518 | TDA9950TT_C2 |
| Always Pb-free | ||||
| TDA9950TT/C3 | TDA9950TT/C3,512 | TDA9950TT_C3 |
| Always Pb-free | ||||
| TDA9950TT/C3 | TDA9950TT/C3,518 | TDA9950TT_C3 |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | TDA9950TT/C2,512 | TDA9950TT_C2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | 9352 854 49518 | TDA9950TT/C2,518 | not available | |||||||
| TDA9950TT/C3 | 9352 885 26512 | TDA9950TT/C3,512 | not available | |||||||
| TDA9950TT/C3 | 9352 885 26518 | TDA9950TT/C3,518 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA9950TT/C2 | 935285449512 | $product.prunedProduct.eplacementPart | DN |
Support Documents