NXP Semiconductors


Select site:

English

TDA9965

Selection guide

Datasheet

TDA9965
(Product Specification)
05-Jul-04, 22 pages, 138 kB

Download all documentation

General description

The TDA9965 is a 12-bit analog-to-digital interface for a CCD camera. The device includes a CTH circuit, PGA and a low-power 12-bit ADC, together with its reference voltage regulator.

The CTH has a bandwidth circuit controlled by on-chip DACs via a serial interface.

A 10-bit digital clamp controls the ADC input clamp level.

Features

  • Clamp and Track/Hold (CTH) circuit with adjustable bandwidth, Programmable Gain Amplifier (PGA), 12-bit Analog-to-Digital Converter (ADC) and reference regulator
  • Fully programmable via a 3-wire serial interface
  • Sampling frequency up to 30 MHz
  • PGA gain from 0 to 36 dB (in 0.05 dB steps)
  • CTH programmable bandwidth from 35 to 284 MHz typical
  • Standby mode (20 mW typical)
  • Low power consumption of only 425 mW typical
  • 5 V operation and 2.5 to 5.25 V operation for the digital outputs
  • TTL compatible inputs; TTL and CMOS compatible outputs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9965HL/C3TDA9965HL/C3,1519352 725 92151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking 3A991C2

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9965HL/C3TDA9965HL/C3,1189352 725 92118Discontinued
Replacement product
SOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking 3A991C2
TDA9965HL/C3TDA9965HL/C3,1579352 725 92157Discontinued
Replacement product
SOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard Marking 3A991C2

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9965HL/C3TDA9965HL/C3,151TDA9965HL_C3
week 25, 2004

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9965HL/C3TDA9965HL/C3,118TDA9965HL_C3
week 25, 2004
TDA9965HL/C3TDA9965HL/C3,157TDA9965HL_C3
week 25, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA9965HL/C39352 725 92151  TDA9965HL/C3,151        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA9965HL/C393527259211831-Mar-0831-Jun-08$product.prunedProduct.eplacementPartDN 59
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
TDA9965HL/C393527259215731-Mar-0831-Jun-08$product.prunedProduct.eplacementPartDN 59
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • CCD camera systems.

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageREMARKSPower
dissipation(mW)
Resolution(bits)conversion
rate max.(MSPS)
Operating
temp.(Cel)
I²C-bus
controlled
Analog
Inputs
Bus interfaceNumber of channelsSupply voltage, analog part, VDDA(V)Supply voltage, digital part, VDD(V)I/O typeSupply Voltage, output stages(V)
TDA9965HL/C3SOT313-2
(LQFP48)
CDS, PGA, integrated DAC for analog settings4251230-20~+75no1yes155TTL, CMOS3.3


Similar products
TDA9965 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.