The TDA9981A is an HDMI transmitter (which also supports DVI) that enables a 3 x 8-bit RGB or YCBCR video stream (with a pixel rate up to 150 MHz for the TDA9981AHL/15 version), up to 4 I2S-bus audio streams (with an audio sampling rate up to 192 kHz) and the additional information required by all the HDMI 1.2a standards.
In order to be compatible with most applications, the TDA9981A integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCBCR 4 : 4 : 4 (up to 3 x 8-bit), YCBCR 4 : 2 : 2 semi-planar (up to 2 x 12-bit), YCBCR 4 : 2 : 2 compliant with ITU656 and ITU656-like (up to 1 x 12-bit).
For ITU656-like formats, double edges are supported so that data can be sampled on rising and falling edges.
The TDA9981A also includes a HDCP 1.1-compliant cipher block. The HDCP key set is stored internally in a One Time Programmable (OTP) non-volatile memory for maximum security.
The device can be controlled via an I2C-bus interface.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1,5 | 9352 860 61518 | Development | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1:5 | 9352 860 61551 | Development | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1;5 | 9352 860 61557 | Development | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9981AHL/15/C180 | TDA9981AHL/15/C180 | 9352 900 57518 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9981AHL/15/C180 | TDA9981AHL/15,551 | 9352 900 57551 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9981AHL/15/C180 | TDA9981AHL/15,557 | 9352 900 57557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1,51 | 9352 860 48518 | Development | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1,55 | 9352 860 48551 | Development | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1:55 | 9352 860 48557 | Development | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1,5 | TDA9981AHL_15_C1 |
| Always Pb-free | ||||
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1:5 | TDA9981AHL_15_C1 |
| Always Pb-free | ||||
| TDA9981AHL/15/C1 | TDA9981AHL/15/C1;5 | TDA9981AHL_15_C1 |
| Always Pb-free | ||||
| TDA9981AHL/15/C180 | TDA9981AHL/15/C180 | TDA9981AHL_15_C180 |
| Always Pb-free | ||||
| TDA9981AHL/15/C180 | TDA9981AHL/15,551 | TDA9981AHL_15_C180 |
| Always Pb-free | ||||
| TDA9981AHL/15/C180 | TDA9981AHL/15,557 | TDA9981AHL_15_C180 |
| Always Pb-free | ||||
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1,51 | TDA9981AHL_8_C1 |
| Always Pb-free | ||||
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1,55 | TDA9981AHL_8_C1 |
| Always Pb-free | ||||
| TDA9981AHL/8/C1 | TDA9981AHL/8/C1:55 | TDA9981AHL_8_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA9981AHL/15/C1 | 9352 860 61518 | TDA9981AHL/15/C1,5 | not available | |||||||
| TDA9981AHL/15/C1 | 9352 860 61551 | TDA9981AHL/15/C1:5 | not available | |||||||
| TDA9981AHL/15/C1 | 9352 860 61557 | TDA9981AHL/15/C1;5 | not available | |||||||
| TDA9981AHL/15/C180 | 9352 900 57518 | TDA9981AHL/15/C180 | not available | |||||||
| TDA9981AHL/15/C180 | 9352 900 57551 | TDA9981AHL/15,551 | not available | |||||||
| TDA9981AHL/15/C180 | 9352 900 57557 | TDA9981AHL/15,557 | not available | |||||||
| TDA9981AHL/8/C1 | 9352 860 48518 | TDA9981AHL/8/C1,51 | not available | |||||||
| TDA9981AHL/8/C1 | 9352 860 48551 | TDA9981AHL/8/C1,55 | not available | |||||||
| TDA9981AHL/8/C1 | 9352 860 48557 | TDA9981AHL/8/C1:55 | not available |