The TDA9981B is an HDMI transmitter (which also supports DVI) that enables a 3 x 8-bit RGB or YCbCr video stream (with a pixel rate up to 150 MHz for the TDA9981BHL/15 version), up to 4 I2S-bus audio streams (with an audio sampling rate up to 192 kHz) and the additional information required by all the HDMI 1.2a standards.
In order to be compatible with most applications, the TDA9981B integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCbCr 4 : 4 : 4 (up to 3 x 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 x 12-bit), YCbCr 4 : 2 : 2 compliant with ITU656 and ITU656-like (up to 1 x 12-bit).
For ITU656-like formats, double edges are supported so that data can be sampled on rising and falling edges.
The device can be controlled via an I2C-bus interface.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1,5 | 9352 860 62518 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1:5 | 9352 860 62551 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1;5 | 9352 860 62557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1,51 | 9352 852 47518 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1,55 | 9352 852 47551 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1;55 | 9352 852 47557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1,5 | TDA9981BHL_15_C1 |
| Always Pb-free | ||||
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1:5 | TDA9981BHL_15_C1 |
| Always Pb-free | ||||
| TDA9981BHL/15/C1 | TDA9981BHL/15/C1;5 | TDA9981BHL_15_C1 |
| Always Pb-free | ||||
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1,51 | TDA9981BHL_8_C1 |
| Always Pb-free | ||||
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1,55 | TDA9981BHL_8_C1 |
| Always Pb-free | ||||
| TDA9981BHL/8/C1 | TDA9981BHL/8/C1;55 | TDA9981BHL_8_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA9981BHL/15/C1 | 9352 860 62518 | TDA9981BHL/15/C1,5 | not available | |||||||
| TDA9981BHL/15/C1 | 9352 860 62551 | TDA9981BHL/15/C1:5 | not available | |||||||
| TDA9981BHL/15/C1 | 9352 860 62557 | TDA9981BHL/15/C1;5 | not available | |||||||
| TDA9981BHL/8/C1 | 9352 852 47518 | TDA9981BHL/8/C1,51 | ASIA | WPI | 125 | 1 | 11/06/2009 | Buy online | not available | |
| TDA9981BHL/8/C1 | 9352 852 47551 | TDA9981BHL/8/C1,55 | not available | |||||||
| TDA9981BHL/8/C1 | 9352 852 47557 | TDA9981BHL/8/C1;55 | not available |
Support Documents