The TDA9983A is an HDMI transmitter (which also supports DVI) that enables a 3 x 8-bit RGB or YCBCR video stream (with a pixel rate up to 150 MHz for the TDA9983AHW/15 version), up to 4 I2S-bus audio streams (with an audio sampling rate up to 192 kHz) and the additional information required by all the HDMI 1.2a standards.
A programmable upscaling block enables a 720p/1080i output from a standard definition input. An intrafield deinterlacer is included in the scaler.
In order to be compatible with most applications, the TDA9983A integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCBCR 4 : 4 : 4 (up to 3 x 8-bit), YCBCR 4 : 2 : 2 semi-planar (up to 2 x 12-bit), YCBCR 4 : 2 : 2 compliant with ITU656 and ITU656-like (up to 1 x 12-bit).
For ITU656-like formats, double edges are supported so that data can be sampled on rising and falling edges.
The TDA9983A also includes a HDCP 1.1 compliant cipher block. The HDCP key set is stored internally in a One Time Programming (OTP) non-volatile memory for maximum security.
The device can be controlled via an I2C-bus interface.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA9983AHW/15/C1 | 9352 821 61518 | Development | SOT841 | Reel Dry Pack, SMD, 13" | Standard Marking | TDA9983AHW/15/C1
| ||
| TDA9983AHW/15/C1 | 9352 821 61551 | Development | SOT841 | Tray Dry Pack, Bakeable, Single | Standard Marking | TDA9983AHW/15/C1
| ||
| TDA9983AHW/15/C1 | 9352 821 61557 | Development | SOT841 | Tray Dry Pack, Bakeable, Multiple | Standard Marking | TDA9983AHW/15/C1
| ||
| TDA9983AHW/8/C1 | 9352 821 59518 | Development | SOT841 | Reel Dry Pack, SMD, 13" | Standard Marking | Not available
| ||
| TDA9983AHW/8/C1 | 9352 821 59551 | Development | SOT841 | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| ||
| TDA9983AHW/8/C1 | 9352 821 59557 | Development | SOT841 | Tray Dry Pack, Bakeable, Multiple | Standard Marking | Not available
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA9983AHW/15/C1 | 9352 821 61518 | not available | ||||||
| TDA9983AHW/15/C1 | 9352 821 61551 | not available | ||||||
| TDA9983AHW/15/C1 | 9352 821 61557 | not available | ||||||
| TDA9983AHW/8/C1 | 9352 821 59518 | not available | ||||||
| TDA9983AHW/8/C1 | 9352 821 59551 | not available | ||||||
| TDA9983AHW/8/C1 | 9352 821 59557 | not available |
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.