NXP Semiconductors


Select site:

English

TDA9983B

Selection guide

Datasheet

TDA9983B
(Product Specification)
20-May-08, 119 pages, 403 kB

Download all documentation

TDA9983B - HDMI transmitter up to 150 MHz pixel rate with 3 x 8-bit video inputs and 4 x I2S-bus with S/PDIF

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA9983B is an HDMI transmitter (which also supports DVI) that enables a 3 x 8-bit RGB or YCBCR video stream (with a pixel rate up to 150 MHz for the TDA9983BHW/15 version), up to 4 I2S-bus audio streams (with an audio sampling rate up to 192 kHz) and the additional information required by all the HDMI 1.2a standards.

A programmable upscaling block enables a 720p/1080i output from a standard definition input. An intrafield deinterlacer is included in the scaler.

In order to be compatible with most applications, the TDA9983B integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCBCR 4 : 4 : 4 (up to 3 x 8-bit), YCBCR 4 : 2 : 2 semi-planar (up to 2 x 12-bit), YCBCR 4 : 2 : 2 compliant with ITU656 and ITU656-like (up to 1 x 12-bit).

For ITU656-like formats, double edges are supported so that data can be sampled on rising and falling edges.

The device can be controlled via an I2C-bus interface.

Features

  • 3 x 8-bit video data input bus, CMOS and LV-TTL compatible
  • Horizontal synchronization, vertical synchronization and Data Enable (DE) inputs or VREF, HREF and FREF could be used for input data synchronization
  • Pixel rate clock input can be made active on one or both edges (selectable by I2C-bus)
  • The TDA9983B has 4 I2S-bus audio input channels and 1 S/PDIF channel; audio sampling rate up to 192 kHz
  • 250 MHz to 1.50 GHz HDMI transmitter operation
  • Programmable input formatter and upsampler/interpolator allows input of any of the 4 : 4 : 4, 4 : 2 : 2 semi-planar, 4 : 2 : 2 ITU656 and ITU656-like formats
  • Programmable color space converter:
    • RGB to YCBCR
    • YCBCR to RGB
  • The upscaler enables a 720p/1080i output from a standard definition input using intelligent edge interpolation
  • Controllable via I2C-bus
  • Low power dissipation
  • 1.8 V and 3.3 V power supplies
  • Power-down mode
  • Hard reset

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9983BHW/15/C1TDA9983BHW/15/C1,59352 854 82518Volume productionSOT841-4
(HTQFP80)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9983BHW/15/C1TDA9983BHW/15/C1;59352 854 82551Volume productionSOT841-4
(HTQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9983BHW/15/C1TDA9983BHW/15/C1:59352 854 82557Volume productionSOT841-4
(HTQFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TDA9983BHW/8/C1TDA9983BHW/8/C1,519352 834 45518Volume productionSOT841-4
(HTQFP80)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9983BHW/8/C1TDA9983BHW/8/C1:559352 834 45551Volume productionSOT841-4
(HTQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9983BHW/8/C1TDA9983BHW/8/C1,559352 834 45557Volume productionSOT841-4
(HTQFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9983BHW/15/C1TDA9983BHW/15/C1,5TDA9983BHW_15_C1
Always Pb-free
TDA9983BHW/15/C1TDA9983BHW/15/C1;5TDA9983BHW_15_C1
Always Pb-free
TDA9983BHW/15/C1TDA9983BHW/15/C1:5TDA9983BHW_15_C1
Always Pb-free
TDA9983BHW/8/C1TDA9983BHW/8/C1,51TDA9983BHW_8_C1
Always Pb-free
TDA9983BHW/8/C1TDA9983BHW/8/C1:55TDA9983BHW_8_C1
Always Pb-free
TDA9983BHW/8/C1TDA9983BHW/8/C1,55TDA9983BHW_8_C1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA9983BHW/15/C19352 854 82518  TDA9983BHW/15/C1,5  ASIASACL - Hong Kong/Chinayes100011/20/2009Buy onlinenot available
TDA9983BHW/15/C19352 854 82551  TDA9983BHW/15/C1;5        not available
TDA9983BHW/15/C19352 854 82557  TDA9983BHW/15/C1:5  ASIAWPI5,95059511/19/2009Buy onlinenot available
TDA9983BHW/8/C19352 834 45518  TDA9983BHW/8/C1,51        not available
TDA9983BHW/8/C19352 834 45551  TDA9983BHW/8/C1:55        not available
TDA9983BHW/8/C19352 834 45557  TDA9983BHW/8/C1,55  ASIAWPI457111/19/2009Buy onlinenot available

Applications

  • DVD players and recorders
  • Set-Top Box (STB)
  • AV receivers and amplifiers (repeater)
  • Camcorders
  • Digital still cameras
  • Media players
  • PVRs
  • Media centers PCs, graphics add-in boards, notebook PCs
  • Switches