The TDA9984A is a HDMI transmitter (which also supports DVI) which allows mixing a 3 x 8-bit RGB or Y-CB-CR video stream with a pixel rate up to 150 MHz together with up to 4 S/PDIF or I2S-bus audio streams with an audio sampling rate up to 192 kHz.
A programmable upscaling block allows creating a 1080p output from a standard definition input. An intrafield deinterlacer is included in the scaler.
In order to be compatible with most applications, and thanks to the integration of a fully programmable input formatter and color space conversion block, the video input formats accepted also include Y-CB-CR 4 : 4 : 4 (up to 3 x 8-bit), Y-CB-CR 4 : 2 : 2 semi-planar (up to 2 x 12-bit) and Y-CB-CR 4 : 2 : 2 compliant with ITU656 (up to 1 x 12-bit). In case of ITU656-like format, the input pixel clock can be made active on both edges.
The TDA9984A includes a HDCP 1.2 compliant cipher block. The HDCP key set can be stored internally in a non-volatile OTP memory for maximum security.
The TDA9984A includes a true I2C-bus master interface for DDC communication for EDID purpose and HDCP purpose.
The TDA9984A can be controlled by an I2C-bus interface.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | 9352 860 71518 | Development | SOT841 | Reel Dry Pack, SMD, 13" | Standard Marking | TDA9984AHW/15/C1
| ||
| TDA9984AHW/15/C1 | 9352 860 71551 | Development | SOT841 | Tray Dry Pack, Bakeable, Single | Standard Marking | TDA9984AHW/15/C1
| ||
| TDA9984AHW/15/C1 | 9352 860 71557 | Development | SOT841 | Tray Dry Pack, Bakeable, Multiple | Standard Marking | TDA9984AHW/15/C1
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | 9352 860 71518 | not available | ||||||
| TDA9984AHW/15/C1 | 9352 860 71551 | not available | ||||||
| TDA9984AHW/15/C1 | 9352 860 71557 | not available |
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.