The TDA9984A is a High-Definition Multimedia Interface (HDMI) v. 1.3 transmitter with embedded 1080p upscaling functionality. It is backward compatible DVI 1.0 and can be connected to any DVI 1.0 and HDMI sink. It allows mixing a 3 x 8-bit RGB or YCbCr video stream with a pixel rate up to 150 MHz together with up to 4 x I2S-bus or one S/PDIF audio streams with an audio sampling rate up to 192 kHz. It supports Gamut boundary description (xvYCC), as well as HD audio, both HDMI 1.3 features.
A programmable upscaling block allows creating a 1080p output from a standard definition input. An intrafield deinterlacer is included in the scaler.
In order to be compatible with most applications, and thanks to the integration of a fully programmable input formatter and color space conversion block, the video input formats accepted also include YCbCr 4 : 4 : 4 (up to 3 x 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 x 12-bit) and YCbCr 4 : 2 : 2 compliant with ITU656 (up to 1 x 12-bit). In case of ITU656-like format, the input pixel clock can be made active on both edges.
The TDA9984A includes a HDCP 1.2 compliant cipher block. The HDCP key are stored internally in a non-volatile OTP memory for maximum security.
The TDA9984A includes a true I2C-bus master interface for DDC-bus communication for EDID purpose and HDCP purpose.
The TDA9984A can be controlled by an I2C-bus interface.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1,5 | 9352 860 71518 | Development | SOT841-4
(HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1:5 | 9352 860 71551 | Development | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9984AHW/15/C1 | - | 9352 860 71557 | Development | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9984AHW/15/C111 | TDA9984AHW/15/C111 | 9352 904 82518 | Volume production | SOT841-4
(HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9984AHW/15/C111 | - | 9352 904 82557 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9984AHW/15/C111 | - | 9352 904 82551 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9984AHW/15/C122 | TDA9984AHW/15/C122 | 9352 873 82518 | Volume production | SOT841-4
(HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9984AHW/15/C122 | TDA9984AHW/15C122, | 9352 873 82551 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9984AHW/15/C122 | TDA9984AHW/15C122: | 9352 873 82557 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9984AHW/15/C185 | TDA9984AHW/15C185, | 9352 894 33518 | Volume production | SOT841-4
(HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9984AHW/15/C185 | TDA9984AHW/15/C185 | 9352 894 33551 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9984AHW/15/C185 | TDA9984AHW/15C185; | 9352 894 33557 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TDA9984AHW/15/C186 | TDA9984AHW,518 | 9352 902 38518 | Volume production | SOT841-4
(HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA9984AHW/15/C186 | TDA9984AHW/15/C186 | 9352 902 38551 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA9984AHW/15/C186 | TDA9984AHW,557 | 9352 902 38557 | Volume production | SOT841-4
(HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1,5 | TDA9984AHW_15_C1 |
| Always Pb-free | ||||
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1:5 | TDA9984AHW_15_C1 |
| Always Pb-free | ||||
| TDA9984AHW/15/C1 | - | TDA9984AHW_15_C1 |
| Always Pb-free | ||||
| TDA9984AHW/15/C111 | TDA9984AHW/15/C111 | TDA9984AHW_15_C111 |
| Always Pb-free | ||||
| TDA9984AHW/15/C111 | - | TDA9984AHW_15_C111 |
| Always Pb-free | ||||
| TDA9984AHW/15/C111 | - | TDA9984AHW_15_C111 |
| Always Pb-free | ||||
| TDA9984AHW/15/C122 | TDA9984AHW/15/C122 | TDA9984AHW_15_C122 |
| Always Pb-free | ||||
| TDA9984AHW/15/C122 | TDA9984AHW/15C122, | TDA9984AHW_15_C122 |
| Always Pb-free | ||||
| TDA9984AHW/15/C122 | TDA9984AHW/15C122: | TDA9984AHW_15_C122 |
| Always Pb-free | ||||
| TDA9984AHW/15/C185 | TDA9984AHW/15C185, | TDA9984AHW_15_C185 |
| Always Pb-free | ||||
| TDA9984AHW/15/C185 | TDA9984AHW/15/C185 | TDA9984AHW_15_C185 |
| Always Pb-free | ||||
| TDA9984AHW/15/C185 | TDA9984AHW/15C185; | TDA9984AHW_15_C185 |
| Always Pb-free | ||||
| TDA9984AHW/15/C186 | TDA9984AHW,518 | TDA9984AHW_15_C186 |
| Always Pb-free | ||||
| TDA9984AHW/15/C186 | TDA9984AHW/15/C186 | TDA9984AHW_15_C186 |
| Always Pb-free | ||||
| TDA9984AHW/15/C186 | TDA9984AHW,557 | TDA9984AHW_15_C186 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | 9352 860 71518 | TDA9984AHW/15/C1,5 | not available | |||||||
| TDA9984AHW/15/C1 | 9352 860 71551 | TDA9984AHW/15/C1:5 | not available | |||||||
| TDA9984AHW/15/C1 | 9352 860 71557 | - | not available | |||||||
| TDA9984AHW/15/C111 | 9352 904 82518 | TDA9984AHW/15/C111 | not available | |||||||
| TDA9984AHW/15/C111 | 9352 904 82557 | - | not available | |||||||
| TDA9984AHW/15/C111 | 9352 904 82551 | - | not available | |||||||
| TDA9984AHW/15/C122 | 9352 873 82518 | TDA9984AHW/15/C122 | not available | |||||||
| TDA9984AHW/15/C122 | 9352 873 82551 | TDA9984AHW/15C122, | not available | |||||||
| TDA9984AHW/15/C122 | 9352 873 82557 | TDA9984AHW/15C122: | not available | |||||||
| TDA9984AHW/15/C185 | 9352 894 33518 | TDA9984AHW/15C185, | not available | |||||||
| TDA9984AHW/15/C185 | 9352 894 33551 | TDA9984AHW/15/C185 | not available | |||||||
| TDA9984AHW/15/C185 | 9352 894 33557 | TDA9984AHW/15C185; | not available | |||||||
| TDA9984AHW/15/C186 | 9352 902 38518 | TDA9984AHW,518 | not available | |||||||
| TDA9984AHW/15/C186 | 9352 902 38551 | TDA9984AHW/15/C186 | not available | |||||||
| TDA9984AHW/15/C186 | 9352 902 38557 | TDA9984AHW,557 | not available |
Support Documents