NXP Semiconductors


Select site:

English

TDA9996

Selection guide

Datasheet

Datasheet confidential.

TDA9996 - Smart HDMI 1.3a (4 : 1) switch with auto-adaptive equalizer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The High-Definition Multimedia Interface (HDMI) switch enables connection of multiple DVI/HDMI inputs to a receiver with at least one input. The TDA9996 is a switch with four HDMI 1.3a compliant DVI/HDMI inputs and one DVI/HDMI output. Each HDMI input has its own dedicated embedded EDID memory. The built-in auto-adaptive equalizer improves signal quality, allowing the use of cable lengths greater than 20 m.

The TDA9996 supports Deep Color mode in 10-bit and 12-bit per channel up to 1920 1080p at 50/60 Hz. The TDA9996 supports DVI/HDMI streams with or without High-bandwidth Digital Content Protection (HDCP 1.3) and all Data Island packets. The TDA9996 operates in either Stand-alone or I2C-bus modes. When not operating in Stand-alone mode, all settings are controllable via the I2C-bus.

Features

  • Complies with the HDMI 1.3a, DVI 1.0, EIA/CEA-861D and HDCP 1.3 standards
  • Four independent DVI/HDMI inputs, up to 2.35 gigasamples per second
  • One HDMI output with fail-safe feature in Idle mode
  • Integrated 50 W single-ended termination resistors
  • Embedded auto-adaptive equalizer on HDMI links
  • Activity detection on each input, manages output activity and power consumption
  • Embedded Extended Display Identification Data (EDID) memory
  • 253 byte shared and 3 byte of dedicated EDID memory per HDMI input
  • Non-volatile memory for programming default EDID content
  • Supports sources without +5 V
  • Non-volatile memory for switch management (Hot Plug Detect, Power-down)
  • Extended mode ensures source compliance at 1080p 60 Hz, 12-bit color depth for use with a range of devices including Audio/Video Receivers (AVR)
  • Supports color depth processing at 24-bit, 30-bit or 36-bit per pixel
  • Supports all Data Island packets
  • +5 V signal detection for each HDMI input
  • Hot Plug Detect and termination resistor management for each input
  • I2C-bus controllable at bit rates up to 400 kbit/s
  • Stand-alone mode with input selection and Hot Plug Detect control pins
  • Power-down modes (Power-off, EDID-only, activity detection) with dedicated pins
  • 1.8 V and 3.3 V power supplies; a separate 3.3 V supply dedicated to Standby mode
  • IEC 61000-4-2 class 3 ESD protection 6 kV contact discharge on all HDMI inputs
  • CMOS process
  • Lead (Pb) free LQFP100 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9996HL/C1TDA9996HL/C1,5189352 870 43518Volume productionSOT407-1
(LQFP100)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9996HL/C1TDA9996HL/C1,5519352 870 43551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA9996HL/C1TDA9996HL/C1,5579352 870 43557Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA9996HL/C1TDA9996HL/C1,518TDA9996HL_C1
Always Pb-free
TDA9996HL/C1TDA9996HL/C1,551TDA9996HL_C1
Always Pb-free
TDA9996HL/C1TDA9996HL/C1,557TDA9996HL_C1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA9996HL/C19352 870 43518  TDA9996HL/C1,518        not available
TDA9996HL/C19352 870 43551  TDA9996HL/C1,551        not available
TDA9996HL/C19352 870 43557  TDA9996HL/C1,557        not available

Applications

  • HDTV
  • YCbCr or RGB high-speed video digitizer
  • Projector, plasma and LCD TV
  • Home theater
  • Rear projection TV
  • High-End TV
  • AVR