NXP Semiconductors


Select site:

English

Datasheet

TDF8591TH
(Product Specification)
05-Mar-08, 34 pages, 226 kB

Download all documentation

General description

The TDF8591TH is a high-efficiency class-D audio power amplifier with low power dissipation for application in car audio systems. The typical output power is 2 x 100 W into 4 Ohm.

The TDF8591TH is available in an HSOP24 power package with a small internal heat sink. Depending on the supply voltage and load conditions, a small or even no external heat sink is required. The amplifier operates over a wide supply voltage range from +-14 V to +-29 V and consumes a low quiescent current.

Features

  • Zero dead time switching
  • Advanced output current protection
  • No DC offset induced pop noise at mode transitions
  • High efficiency
  • Supply voltage from +-14 V to +-29 V
  • Low quiescent current
  • Usable as a stereo Single-Ended (SE) amplifier or as a mono amplifier in Bridge-Tied Load (BTL)
  • Fixed gain of 26 dB in SE and 32 dB in BTL
  • High BTL output power: 310 W into 4 Ohm
  • Suitable for speakers in the 2 Ohm to 8 Ohm range
  • High supply voltage ripple rejection
  • Internal oscillator or synchronized to an external clock
  • Full short-circuit proof outputs across load and to supply lines
  • Thermal foldback and thermal protection
  • AEC-Q100 qualified

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDF8591TH/N1TDF8591TH/N1-T9352 828 75118Volume productionSOT566-3
(HSOP24)
Reel Pack, SMD, 13"Standard MarkingTDF8591TH/N1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDF8591TH/N19352 828  75118        Order samples

Parametrics/similar products

Type numberPackageREMARKSSupply
voltage(V)
RMS power(W)Gain(dB)Channel
separation(dB)
Channel
config.
Car
audio
TDF8591TH/N1SOT566-3
(HSOP24)
simple 29 2 x 100 26 /32 70 SE/BTL stereo Class D yes

Similar products

TDF8591TH links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.