NXP Semiconductors


Select site:

English

TDF8599A

Selection guide

Datasheet

TDF8599A
(Product Specification)
30-Jun-09, 54 pages, 334 kB

Download all documentation

TDF8599A - I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDF8599A is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology. Low power dissipation enables the TDF8599A high-efficiency, class-D amplifier to be used with a smaller heat sink than those normally used with standard class-AB amplifiers.

The TDF8599A can operate in either non-I2C-bus mode or I2C-bus mode. When in I2C-bus mode, DC load detection results and fault conditions can be easily read back from the device. Up to 15 I2C-bus addresses can be selected depending on the value of the external resistor connected to pins ADS and MOD.

When pin ADS is short circuited to ground, the TDF8599A operates in non-I2C-bus mode. Switching between Operating mode and Mute mode in non-I2C-bus mode is only possible using pins EN and SEL_MUTE.

Features

  • High-efficiency
  • Low quiescent current
  • Operating voltage from 8 V to 35 V
  • Two 4 Ohm/2 Ohm capable BTL channels or one 1 Ohm capable BTL channel
  • Differential inputs
  • I2C-bus mode with 15 I2C-bus addresses or non-I2C-bus mode operation
  • Clip detect
  • Independent short circuit protection for each channel
  • Advanced short circuit protection for load, GND and supply
  • Load dump protection
  • Thermal foldback and thermal protection
  • DC offset protection
  • Selectable AD or BD modulation
  • Parallel channel mode for high current drive capability
  • Advanced clocking:
    • Switchable oscillator clock source: internal for Master mode or external for Slave mode
    • Spread spectrum mode
    • Phase staggering
    • Frequency hopping
  • No 'pop noise' caused by DC output offset voltage
  • I2C-bus mode:
    • DC load detection
    • AC load detection
    • Thermal pre-warning diagnostic level setting
    • Identification of activated protections or warnings
    • Selectable diagnostic information available using pins DIAG and CLIP
  • Qualified in accordance with AEC-Q100

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDF8599ATH/N2TDF8599ATH/N2,5129352 888 81512Volume productionSOT851-2
(HSOP36)
Tube Dry PackStandard Marking
TDF8599ATH/N2TDF8599ATH/N2,5189352 888 81518Volume productionSOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking
TDF8599ATH/N2/S6TDF8599ATH/N2/S6,59352 897 96518Volume productionSOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDF8599ATH/N1-9352 878 93518Withdrawn
Replacement product
SOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDF8599ATH/N2TDF8599ATH/N2,512TDF8599ATH_N2
TDF8599ATH/N2TDF8599ATH/N2,518TDF8599ATH_N2
TDF8599ATH/N2/S6TDF8599ATH/N2/S6,5TDF8599ATH_N2_S6

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDF8599ATH/N1-Not available

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDF8599ATH/N29352 888 81512  TDF8599ATH/N2,512        not available
TDF8599ATH/N29352 888 81518  TDF8599ATH/N2,518        Order samples
TDF8599ATH/N2/S69352 897 96518  TDF8599ATH/N2/S6,5        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDF8599ATH/N1935287893518$product.prunedProduct.eplacementPartDN

    Applications

    • Car audio

    Parametrics/similar products

    Type numberPackageREMARKSSupply
    voltage(V)
    RMS power(W)Gain(dB)Channel
    separation(dB)
    Channel
    config.
    Car
    audio
    Input offset voltage(mV)
    TDF8599ATH/N1SOT851-2
    (HSOP36)
    Diagnostic352 x 26 (max 130)2668 BTL stereo Class Dyes
    TDF8599ATH/N2SOT851-2
    (HSOP36)
    I2C Diagnostic352 x 26 (135)2668 BTL stereo Class-Dyes
    TDF8599ATH/N2/S6SOT851-2
    (HSOP36)
    I2C Diagnostic352 x 26 (135)2668 BTL stereo Class-Dyes15.0


    Similar products
    TDF8599A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.