The TDF8599B is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology. Low power dissipation enables the TDF8599B high-efficiency, class-D amplifier to be used with a smaller heat sink than those normally used with standard class-AB amplifiers.
The TDF8599B can operate in either non-I2C-bus mode or I2C-bus mode. When in I2C-bus mode, DC load detection results and fault conditions can be easily read back from the device. Up to 15 I2C-bus addresses can be selected depending on the value of the external resistor connected to pins ADS and MOD.
When pin ADS is short circuited to ground, the TDF8599B operates in non-I2C-bus mode. Switching between Operating mode and Mute mode in non-I2C-bus mode is only possible using pins EN and SEL_MUTE.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDF8599BTH/N1 | TDF8599BTH/N1,512 | 9352 888 53512 | Volume production | SOT851-2
(HSOP36) | Tube Dry Pack | Standard Marking | |
| TDF8599BTH/N1 | TDF8599BTH/N1,518 | 9352 888 53518 | Volume production | SOT851-2
(HSOP36) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDF8599BTH/N1/S6 | TDF8599BTH/N1/S6,5 | 9352 897 97518 | Volume production | SOT851-2
(HSOP36) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDF8599BTH/N1 | TDF8599BTH/N1,512 | TDF8599BTH_N1 |
| |||||
| TDF8599BTH/N1 | TDF8599BTH/N1,518 | TDF8599BTH_N1 |
| |||||
| TDF8599BTH/N1/S6 | TDF8599BTH/N1/S6,5 | TDF8599BTH_N1_S6 |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDF8599BTH/N1 | 9352 888 53512 | TDF8599BTH/N1,512 | not available | |||||||
| TDF8599BTH/N1 | 9352 888 53518 | TDF8599BTH/N1,518 | Order samples | |||||||
| TDF8599BTH/N1/S6 | 9352 897 97518 | TDF8599BTH/N1/S6,5 | Order samples |
| Type number | Package | REMARKS | Supply voltage(V) | RMS power(W) | Gain(dB) | Channel separation(dB) | Channel config. | Car audio | Input offset voltage(mV) |
|---|---|---|---|---|---|---|---|---|---|
| TDF8599BTH/N1 | SOT851-2
(HSOP36) | I2C Diagnostic | 24 | 2 x 26 (43) | 26 | 68 | BTL stereo Class-D | yes | |
| TDF8599BTH/N1/S6 | SOT851-2
(HSOP36) | I2C Diagnostic | 24 | 2 x 26 (43) | 26 | 68 | BTL stereo Class-D | yes | 15 |
Similar products
TDF8599B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.