NXP Semiconductors


Select site:

English

TDF8599

Selection guide

Datasheet

TDF8599
(Product Specification)
13-Nov-08, 52 pages, 318 kB

Download all documentation

TDF8599 - I2C-bus controlled dual channel 43 W/2 Ohm single channel 85 W/1 Ohm class-D power amplifier with load diagnostics

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDF8599 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology. Low dissipation enables the TDF8599 high-efficiency, class-D amplifier to be used with a smaller heat sink than those normally used with standard class-AB amplifiers.

The TDF8599 can operate in either non-I2C-bus mode or I2C-bus mode. When in I2C-bus mode, DC load detection results and fault conditions can be easily read back from the device. Up to five I2C-bus addresses can be selected when an external resistor is connected to pin ADS.

When pin ADS is short circuited to ground, the TDF8599 operates in non-I2C-bus mode. Switching between Operating mode and Mute mode in non-I2C-bus mode is only possible using pins EN and SEL_MUTE.

Features

  • High-efficiency
  • Low quiescent current
  • Operating voltage from 8 V to 18 V
  • Two 4 Ohm/2 Ohm capable BTL channels or one 1 Ohm capable BTL channel
  • Differential inputs
  • Supports I2C-bus mode with five I2C-bus addresses or non-I2C-bus mode operation
  • Clip detect
  • Independent short circuit protection for each channel
  • Advanced short circuit protection for load, GND and supply
  • Load dump protection
  • Thermal foldback and thermal protection
  • DC offset protection
  • Selectable AD or BD modulation
  • Parallel channel mode for high current drive capability
  • Advanced clocking:
    • Switchable oscillator clock source: internal (master) or external (slave)
    • Spread spectrum mode
    • Phase staggering
    • Frequency hopping
  • No 'pop noise' caused by DC output offset voltage
  • I2C-bus mode:
    • DC load detection
    • AC load detection
    • Thermal pre-warning diagnostic level setting
    • Identification of activated protections or warnings
    • Selectable diagnostic information available using pin DIAG
  • Qualified in accordance with AEC-Q100

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDF8599TD/N2TDF8599TD/N2,5189352 870 28518Samples availableSOT938-1
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking
TDF8599TD/N2TDF8599TD/N2,5129352 870 28512Samples availableSOT938-1
(HSOP36)
Tube Dry PackStandard Marking
TDF8599TH/N2TDF8599TH/N2,5189352 867 82518Volume productionSOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking
TDF8599TH/N2TDF8599TH/N2,5129352 867 82512Volume productionSOT851-2
(HSOP36)
Tube Dry PackStandard Marking
TDF8599TH/N2/S480TDF8599TH/N2/S480,9352 878 18518Volume productionSOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDF8599TD/N2TDF8599TD/N2,518TDF8599TD_N2
TDF8599TD/N2TDF8599TD/N2,512TDF8599TD_N2
TDF8599TH/N2TDF8599TH/N2,518TDF8599TH_N2
TDF8599TH/N2TDF8599TH/N2,512TDF8599TH_N2
TDF8599TH/N2/S480TDF8599TH/N2/S480,TDF8599TH_N2_S480

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDF8599TD/N29352 870 28518  TDF8599TD/N2,518        not available
TDF8599TD/N29352 870 28512  TDF8599TD/N2,512        not available
TDF8599TH/N29352 867 82518  TDF8599TH/N2,518        not available
TDF8599TH/N29352 867 82512  TDF8599TH/N2,512        Order samples
TDF8599TH/N2/S4809352 878 18518  TDF8599TH/N2/S480,        not available

Applications

  • Car audio applications

Parametrics/similar products

Type numberPackageREMARKSSupply
voltage(V)
RMS power(W)Gain(dB)Channel
separation(dB)
Channel
config.
Car
audio
TDF8599TD/N2SOT938-1
(HSOP36)
Diagnostic182 x 26 (43)2668 BTL stereo Class Dyes
TDF8599TH/N2SOT851-2
(HSOP36)
Diagnostic182 x 26 (43)2668 BTL stereo Class Dyes
TDF8599TH/N2/S480SOT851-2
(HSOP36)
Diagnostic182 x 26 (43)2668 BTL stereo Class Dyes


Similar products
TDF8599 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.