NXP Semiconductors


Select site:

English

TEA0676T

Selection guide

Datasheet

TEA0676T
(Product Specification)
07-Oct-97, 0 pages, 128 kB

Download all documentation

TEA0676T - Dual pre-amplifier and equalizer for reverse tape decks

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TEA0676T is a monolithic bipolar integrated circuit intended for applications in car radios. It includes head and equalization amplifiers with electronically switchable time constants. Furthermore it includes electronically switchable inputs for tape drivers with reverse heads.

The device will operate with power supplies in a range of 7.6 to 12.0 V. The output overload level increases with the increase in supply voltage, so it is advisable to use a regulated power supply or a supply with a long time constant.

Features

  • Dual head pre-amplifiers
  • Reverse head switching
  • Equalization with electronically switched time constants
  • Output level like Dolby level of 387.5 mV = 0 dB
  • Improved EMC behaviour.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA0676T/V1TEA0676T/V1,5189352 173 00518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA0676T/V1/N-9352 782 97118Withdrawn
Replacement product
SOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
TEA0676T/V1/S1TEA0676T/V1/S1,1189352 614 00118Withdrawn
Replacement product
SOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA0676T/V1TEA0676T/V1,518TEA0676T_V1
week 5, 2005

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA0676T/V1/N-Not available
TEA0676T/V1/S1TEA0676T/V1/S1,118Not available

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA0676T/V19352 173 00518  TEA0676T/V1,518        Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEA0676T/V1/N93527829711831-03-0830-06-08$product.prunedProduct.eplacementPartDN 59
  • Sole source product
  • Standard availability
Standard End of Life. Consult Marketing.
TEA0676T/V1/S193526140011830-Sep-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Sole source product
  • Standard availability
Standard End of Life.

Applications

  • Line powered telephone sets

Block diagrams/pinning

Parametrics/similar products

Type numberPackageFor
Dolby
non
Dolby
decks
No
of
amplifiers
EMC
optimized
Electronically
switched
time-constants
TEA0676T/V1SOT162-1
(SO16)
non-Dolby2, independentyesyes
TEA0676T/V1/S1SOT162-1
(SO16)
non-Dolby2, independentyesyes


Similar products
TEA0676T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.