The TEA0679T is a bipolar integrated circuit that provides two channels of Dolby B noise reduction for playback applications in car radios. It includes head and equalization amplifiers with electronically switchable time constants. The device also includes electronically switchable inputs for tape drivers with reverse heads.
This device detects pauses of music in the Automatic Music Search (AMS) scan mode (for applications with an intelligent controlled tape driver) or AMS latch mode (for applications with a simple controlled tape driver).
For both modes the delay time can be fixed by using an external resistor. In the blank skip mode the IC can detect pauses of music during playback and allows a microcontroller to react on this situation.
The equalization amplifier gain adjustment, the output offset adjustment and all switching functions are I²PC-bus controlled. Head switching and equalization time constant switching can be controlled via separate pins (optional). The device operates with power supplies from 7.6 to 12 V. The output overload level increases with increases in supply voltage.
Current drain varies with the following variables:
Because of this current drain variation it is advisable to use a regulated power supply or a supply with a long time constant.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.