NXP Semiconductors


Select site:

English

TEA1062; TEA1062A

Parametric Search

Datasheet

TEA1062; TEA1062A
(Product Specification)
03-Sep-97, 28 pages, 165 kB

Download all documentation

General description

The TEA1062 and TEA1062A are integrated circuits that perform all speech and line interface functions required in fully electronic telephone sets. They perform electronic switching between dialling and speech. The ICs operate at line voltage down to 1.6 V DC (with reduced performance) to facilitate the use of more telephone sets connected in parallel.

All statements and values refer to all versions unless otherwise specified.

Features

  • Low DC line voltage; operates down to 1.6 V (excluding polarity guard)
  • Voltage regulator with adjustable static resistance
  • Provides a supply for external circuits
  • Symmetrical high-impedance inputs (64 kW) for dynamic, magnetic or piezoelectric microphones
  • Asymmetrical high-impedance input (32 kW) for electret microphones
  • DTMF signal input with confidence tone
  • Mute input for pulse or DTMF dialling
    - TEA1062: active HIGH (MUTE)
    - TEA1062A: active LOW (MUTE)
  • Receiving amplifier for dynamic, magnetic or piezoelectric earpieces
  • Large gain setting ranges on microphone and earpiece amplifiers
  • Line loss compensation (line current dependent) for microphone and earpiece amplifiers
  • Gain control curve adaptable to exchange supply
  • DC line voltage adjustment facility.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA1062/C4/M1TEA1062M1N9351 512 50112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingTEA1062/C4/M1
Always Pb-free
TEA1062A/C4/M1TEA1062AM1N9352 301 90112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingTEA1062A/C4/M1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA1062/C4/M19351 512  50112       not available
TEA1062A/C4/M19352 301  90112       not available

Applications

  • Wired telephony (basic till feature phones)
  • Combi-terminals (e.g. telephone and answering machine or FAX)
  • Modems and base units of cordless telephones.

Parametrics/similar products

Type numberPackageDetailsGv(Rx)(dB)
TEA1062/C4/M1SOT38-4
(DIP16)
simplified TEA1067 (no power down, single ended receiver) 20 to 31
TEA1062A/C4/M1SOT38-4
(DIP16)
TEA1062 with inverted MUTE polarity 20 to 31

Similar products

TEA1062; TEA1062A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.