NXP Semiconductors


Select site:

English

Datasheet

TEA1098A
(Product Specification)
18-Aug-00, 40 pages, 199 kB

Download all documentation

General description

The TEA1098A is an analog bipolar circuit dedicated for telephony applications. It includes a line interface, handset (HS) microphone and earpiece amplifiers, handsfree (HF) microphone and loudspeaker amplifiers and a duplex controller with signal and noise monitors on both channels. Digital volume control is available both on earphone and loudspeaker amplifiers.

This IC provides a 3.35 V strong supply for a microcontroller and a 2.0 V filtered voltage supply for an electret microphone.

Features

Line interface



  • Low DC line voltage
  • Voltage regulator with adjustable DC voltage
  • Symmetrical high impedance inputs (70 kOhm) for dynamic, magnetic or electret microphones
  • DTMF input with confidence tone on earphone and/or loudspeaker
  • Earphone amplifier for dynamic, magnetic or piezo-electric earpieces (with externally adjustable gain)
  • Digital volume control on earphone amplifier (4 steps)
  • Automatic Gain Control (AGC) for true line loss compensation
  • Microphone mute
  • Key tone mode.


Supplies



  • Provides a strong 3.35 V regulated supply for microcontroller or dialler
  • Provides filtered power supply, optimized according to line current
  • Filtered 2.0 V power supply output for electret microphone
  • PD logic input for power-down.


Handsfree



  • Asymmetrical high input impedance for electret microphone
  • Loudspeaker amplifier with single-ended rail-to-rail output and externally adjustable gain
  • Dynamic limiter on loudspeaker amplifier to prevent distortion
  • Digital volume control on loudspeaker amplifier (8 steps)
  • Duplex controller consisting of:
    • Signal and noise envelope monitors for both channels (with adjustable sensitivities and timing)
    • Decision logic (with adjustable switch-over and Idle mode timing)
    • Voice switch control (with adjustable switching range and constant sum of gain during switching).


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA1098ATV/C29352 760 64118Volume productionSOT158-1
(VSO40)
Reel Pack, SMD, 13"Standard MarkingTEA1098ATV/C2
week 2, 2006

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA1098ATV/C29352 760  64118       not available

Applications

  • Line powered telephone sets.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.