NXP Semiconductors


Select site:

English

Datasheet

TEA1110A
(Product Specification)
15-Feb-00, 24 pages, 143 kB

Download all documentation

Low voltage versatile telephone transmission circuit with dialler interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TEA1110A is a bipolar integrated circuit that performs all speech and line interface functions required in fully electronic telephone sets. It performs electronic switching between speech and dialling. The IC operates at a line voltage down to 1.6 V DC (with reduced performance) to facilitate the use of telephone sets connected in parallel.

All statements and values refer to all versions unless otherwise specified.

Features

  • Low DC line voltage; operates down to 1.6 V (excluding voltage drop over external polarity guard)
  • Voltage regulator with adjustable DC voltage
  • Provides a supply for external circuits
  • Symmetrical high impedance inputs (64 kOhm) for dynamic, magnetic or piezo-electric microphones
  • Asymmetrical high impedance input (32 kOhm) for electret microphones
  • DTMF input with confidence tone
  • MUTE input for pulse or DTMF dialling
  • Receiving amplifier for dynamic, magnetic or piezo-electric earpieces
  • AGC line loss compensation for microphone and earpiece amplifiers.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA1110AT/C29352 761 46518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard MarkingTEA1110AT/C2
week 19, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA1110AT/C29352 761  46518       not available

Applications

  • Line powered telephone sets, cordless telephones, fax machines, answering machines.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.