The GreenChipTM(1)II is the second generation of green Switched Mode Power Supply (SMPS) control ICs. A high level of integration leads to a cost effective power supply with a low number of external components.
The special built-in green functions allow the efficiency to be optimum at all power levels. This holds for quasi-resonant operation at high power levels, as well as fixed frequency operation with valley switching at medium power levels. At low power (standby) levels, the system operates at a reduced frequency and with valley detection.
Highly efficient and reliable supplies can easily be designed using the GreenChipTMII control IC.
(1) GreenChip is a trademark of Koninklijke Philips Electronics N.V.| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TEA1506P/N1 | TEA1506PN | 9352 720 42112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | TEA1506P/N1
| Always Pb-free |
| TEA1506T/N1 | TEA1506TD-T | 9352 720 43518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TEA1506T/N1
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TEA1506P/N1 | 9352 720 42112 | 0.8100 | NA | DIGI-KEY CORPORATION | 1,476 | 11/29/2008 | Buy online | Order samples |
| TEA1506T/N1 | 9352 720 43518 | 0.8100 | NA | DIGI-KEY CORPORATION | 5,000 | 11/29/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 5,145 | 11/29/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,408 | 11/29/2008 | Buy online |
Besides typical application areas, i.e. TV and monitor supplies, the device can be used in adapters and chargers and all applications that demand an efficient and cost-effective solution up to 150 W. Unlike the other GreenChipTMII control ICs, the TEA1506 has no internal high voltage start-up source and needs to be started by means of an external bleeder resistor.
Related applications
Notebook / LCD SMPS
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV flyback power supply
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Max supply(v) | Operating temp.(Cel) | Burst mode | High voltage start up source |
|---|---|---|---|---|---|
| TEA1506P/N1 | SOT97-1
(DIP8) | 20 | -25 to 70 | no | no |
| TEA1506T/N1 | SOT108-1
(SO14) | 20 | -25 to 70 | no | no |
Similar products
TEA1506P; TEA1506AP; TEA1506T; TEA1506AT
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.