NXP Semiconductors


Select site:

English

TEA152x

Selection guide

Datasheet

TEA152x
(Product Specification)
23-Mar-09, 17 pages, 96 kB

Download all documentation

General description

The TEA152x family STARplug is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage BiCMOS process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.

A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power plug concept possible.

In its most basic version of application, the TEA152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA152x family renders an efficient and low cost power supply system.

Features

  • Designed for general purpose supplies up to 30 W
  • Integrated power switch:
    • TEA1520x: 48 Ohm; 650 V
    • TEA1521x: 24 Ohm; 650 V
    • TEA1522x: 12 Ohm; 650 V
    • TEA1523P: 6.5 Ohm; 650 V
  • Operates from universal AC mains supplies (80 V to 276 V)
  • Adjustable frequency for flexible design
  • RC oscillator for load insensitive regulation loop constant
  • Valley switching for minimum switch-on loss
  • Frequency reduction at low power output makes low standby power possible (< 100 mW)
  • Adjustable overcurrent protection
  • Undervoltage protection
  • Temperature protection
  • Short-circuit winding protection
  • Simple application with both primary and secondary (opto) feedback
  • Available in DIP8 and SO14 packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1520P/N2TEA1520P/N2,1129352 699 62112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TEA1520T/DB/BUCKBTEA1520T/DB/BUCKB,9352 901 44598DevelopmentSOT108
TEA1520T/N2TEA1520T/N2,5189352 699 63518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TEA1521P/N2TEA1521P/N2,1129352 699 64112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TEA1521T/N2TEA1521T/N2,5189352 699 65518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TEA1522P/N2TEA1522P/N2,1129352 699 66112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TEA1522T/DB/EMETER.TEA1522T/DB/EMETER9352 901 42598DevelopmentSOT108
TEA1522T/DB/UNI-SO14TEA1522T/DB/UNI-SO9352 901 39598DevelopmentSOT108
TEA1522T/N2TEA1522T/N2,5189352 699 67518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TEA1523P/N2TEA1523P/N2,1129352 699 68112Volume productionSOT97-1
(DIP8)
TubeStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1520T/N2TEA1520T/N2,1189352 699 63118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TEA1521T/N2TEA1521T/N2,1189352 699 65118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TEA1522T/N2TEA1522T/N2,1189352 699 67118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1520P/N2TEA1520P/N2,112TEA1520P_N2
Always Pb-free
TEA1520T/DB/BUCKBTEA1520T/DB/BUCKB,Not available
TEA1520T/N2TEA1520T/N2,518TEA1520T_N2
week 49, 2004
TEA1521P/N2TEA1521P/N2,112TEA1521P_N2
Always Pb-free
TEA1521T/N2TEA1521T/N2,518TEA1521T_N2
week 49, 2004
TEA1522P/N2TEA1522P/N2,112TEA1522P_N2
Always Pb-free
TEA1522T/DB/EMETER.TEA1522T/DB/EMETERNot available
TEA1522T/DB/UNI-SO14TEA1522T/DB/UNI-SONot available
TEA1522T/N2TEA1522T/N2,518TEA1522T_N2
week 47, 2004
TEA1523P/N2TEA1523P/N2,112TEA1523P_N2
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1520T/N2TEA1520T/N2,118TEA1520T_N2
Always Pb-free
TEA1521T/N2TEA1521T/N2,118TEA1521T_N2
Always Pb-free
TEA1522T/N2TEA1522T/N2,118TEA1522T_N2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1520P/N29352 699 62112  TEA1520P/N2,112  0.7200NADIGI-KEY CORPORATION1,607 11/20/2009Buy onlineOrder samples
TEA1520T/DB/BUCKB9352 901 44598  TEA1520T/DB/BUCKB,        not available
TEA1520T/N29352 699 63518  TEA1520T/N2,518  0.7200NAMOUSER ELECTRONICS1,881 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,879 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,881 11/20/2009Buy online 
TEA1521P/N29352 699 64112  TEA1521P/N2,112  0.7500NADIGI-KEY CORPORATION55 11/20/2009Buy onlineOrder samples
    ASIAWPI5005011/19/2009Buy online 
TEA1521T/N29352 699 65518  TEA1521T/N2,518  0.7500NAMOUSER ELECTRONICS2,456 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,164 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,456 11/20/2009Buy online 
    NAFUTURE ELECTRONICS10 11/19/2009Buy online 
    ASIAWPI25,000250011/19/2009Buy online 
TEA1522P/N29352 699 66112  TEA1522P/N2,112  0.8400NADIGI-KEY CORPORATION2,083 11/20/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes200011/20/2009Buy online 
    ASIAWPI5005011/19/2009Buy online 
TEA1522T/DB/EMETER.9352 901 42598  TEA1522T/DB/EMETER        not available
TEA1522T/DB/UNI-SO149352 901 39598  TEA1522T/DB/UNI-SO        not available
TEA1522T/N29352 699 67518  TEA1522T/N2,518  0.8400NAMOUSER ELECTRONICS250 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION4,215 11/20/2009Buy online 
    NAMOUSER ELECTRONICS250 11/20/2009Buy online 
    NAFUTURE ELECTRONICS317,500 11/19/2009Buy online 
TEA1523P/N29352 699 68112  TEA1523P/N2,112  0.9500NAMOUSER ELECTRONICS87 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION785 11/20/2009Buy online 
    NAMOUSER ELECTRONICS87 11/20/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEA1520T/N2935269963118$product.prunedProduct.eplacementPartDN
    TEA1521T/N2935269965118$product.prunedProduct.eplacementPartDN
      TEA1522T/N2935269967118$product.prunedProduct.eplacementPartDN

        Applications

        • Chargers
        • Adapters
        • Set Top Box (STB)
        • DVD
        • CD(R)
        • TV/monitor standby supplies
        • PC peripherals
        • Microcontroller supplies in home applications and small portable equipment, etc.

        Block diagrams/pinning

        Design support

        Application Notes

        Support Documents

        Parametrics/similar products

        Type numberPackageMax
        supply(v)
        Operating
        temp.(Cel)
        Valley switchingHigh voltage start up source
        TEA1520P/N2SOT97-1
        (DIP8)
        40-20 to 85yesyes
        TEA1520T/N2SOT108-1
        (SO14)
        40-20 to 85yesyes
        TEA1521P/N2SOT97-1
        (DIP8)
        40-20 to 85yesyes
        TEA1521T/N2SOT108-1
        (SO14)
        40-20 to 85yesyes
        TEA1522P/N2SOT97-1
        (DIP8)
        40-20 to 85yesyes
        TEA1522T/N2SOT108-1
        (SO14)
        40-20 to 85yesyes
        TEA1523P/N2SOT97-1
        (DIP8)
        40-20 to 85yesyes


        Similar products
        TEA152x links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.