The TEA152x family STARplug+ is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage BiCMOS process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.
A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power plug concept possible.
In its most basic version of application, the TEA152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA152x family renders an efficient and low cost power supply system.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TEA1520P/N2 | TEA1520PN | 9352 699 62112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | TEA1520P/N2
| Always Pb-free |
| TEA1520T/N2 | TEA1520TD-T | 9352 699 63518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TEA1520T/N2
| week 49, 2004 |
| TEA1521P/N2 | TEA1521PN | 9352 699 64112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | TEA1521P/N2
| Always Pb-free |
| TEA1521T/N2 | TEA1521TD-T | 9352 699 65518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TEA1521T/N2
| week 49, 2004 |
| TEA1522P/N2 | TEA1522PN | 9352 699 66112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | TEA1522P/N2
| Always Pb-free |
| TEA1522T/N2 | TEA1522TD-T | 9352 699 67518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TEA1522T/N2
| week 47, 2004 |
| TEA1523P/N2 | TEA1523PN | 9352 699 68112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | TEA1523P/N2
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TEA1520P/N2 | 9352 699 62112 | 0.7200 | Order samples | |||||
| TEA1520T/N2 | 9352 699 63518 | 0.7200 | NA | DIGI-KEY CORPORATION | 10,000 | 11/29/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 11,883 | 11/29/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,895 | 11/29/2008 | Buy online | ||||
| TEA1521P/N2 | 9352 699 64112 | 0.7500 | Order samples | |||||
| TEA1521T/N2 | 9352 699 65518 | 0.7500 | NA | DIGI-KEY CORPORATION | 7,500 | 11/29/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 9,318 | 11/29/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,500 | 11/29/2008 | Buy online | ||||
| TEA1522P/N2 | 9352 699 66112 | 0.8400 | Order samples | |||||
| TEA1522T/N2 | 9352 699 67518 | 0.8400 | NA | MOUSER ELECTRONICS | 270 | 11/29/2008 | Buy online | Order samples |
| TEA1523P/N2 | 9352 699 68112 | 0.9500 | NA | FUTURE ELECTRONICS- NORTH AMER | 5,490 | 11/25/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 100 | 11/29/2008 | Buy online |
Related applications
Notebook / LCD SMPS
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
Charger / adapter SMPS
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Max supply(v) | Operating temp.(Cel) | Valley switching | High voltage start up source |
|---|---|---|---|---|---|
| TEA1520P/N2 | SOT97-1
(DIP8) | 40 | -20 to 85 | yes | yes |
| TEA1520T/N2 | SOT108-1
(SO14) | 40 | -20 to 85 | yes | yes |
| TEA1521P/N2 | SOT97-1
(DIP8) | 40 | -20 to 85 | yes | yes |
| TEA1521T/N2 | SOT108-1
(SO14) | 40 | -20 to 85 | yes | yes |
| TEA1522P/N2 | SOT97-1
(DIP8) | 40 | -20 to 85 | yes | yes |
| TEA1522T/N2 | SOT108-1
(SO14) | 40 | -20 to 85 | yes | yes |
| TEA1523P/N2 | SOT97-1
(DIP8) | 40 | -20 to 85 | yes | yes |
Similar products
TEA152x family
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.