NXP Semiconductors


Select site:

English

TEA1532BT; TEA1532CT

Selection guide

Datasheet

TEA1532BT; TEA1532CT
(Product Specification)
18-Jan-07, 23 pages, 130 kB

Download all documentation

TEA1532BT; TEA1532CT - GreenChip II SMPS control IC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The GreenChip II is the second generation of controller ICs intended for green flyback Switched Mode Power Supplies (SMPS). Its high level of integration allows the design of a cost effective power supply with a very low number of external components.

The TEA1532BT; TEA1532CT can also be used in fixed frequency, Continuous Conduction Mode (CCM) converter designs for low voltage and high current applications. At low power (standby) levels the system operates in cycle skipping mode which minimizes the switching losses during standby.

The special built-in green functions allow the efficiency to be optimum at all power levels. This holds for quasi-resonant operation at high power levels, as well as fixed frequency operation with valley switching at medium power levels. At low power (standby) levels, the system operates in cycle skipping mode with valley detection.

The proprietary high voltage BCD800 process makes direct start-up possible from the rectified universal mains voltage in an effective and energy efficient way. A second low voltage, Bipolar CMOS (BICMOS) IC is used for accurate, high speed protection functions and control.

The TEA1532BT; TEA1532CT enables highly efficient and reliable supplies to be designed easily.

Features

Distinctive features

  • Universal mains supply operation (70 V to 276 V AC)
  • High level of integration resulting in a very low external component count)
  • Fixed frequency Continuous Conduction Mode (CCM) operation capability)
  • Quasi-Resonant (QR) Discontinuous Conduction Mode (DCM) operation capability)

Green features

  • Valley or zero voltage switching for minimum switching losses in QR operation)
  • Cycle skipping mode at very low loads; input power < 300 mW at no-load operation for a typical adapter application)
  • On-chip start-up current source)

Protection features

  • Safe restart mode for system fault conditions)
  • Zero current switch-on in QR mode)
  • Undervoltage protection (fold back during overload))
  • IC OverTemperature Protection (OTP) (latched))
  • Low and adjustable OverCurrent Protection (OCP) trip level)
  • Soft (re)start)
  • Mains voltage-dependent operation-enabling level)
  • TEA1532CT: general purpose input for latched or safe restart protection and timing, e.g. to be used for OverVoltage Protection (OVP), output short-circuit protection or system OTP)
  • TEA1532BT: general purpose input for latched protection and timing, e.g. to be used for OVP, output short-circuit protection or system OTP)
  • Brown-out protection)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1532CT/N1TEA1532CT/N1,1189352 804 55118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1532BT/N1TEA1532BT/N1,1189352 795 42118Discontinued
Replacement product
SOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1532CT/N1TEA1532CT/N1,118TEA1532CT_N1
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1532BT/N1TEA1532BT/N1,118TEA1532BT_N1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1532CT/N19352 804 55118  TEA1532CT/N1,118  ASIAWPI2,500250011/19/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEA1532BT/N193527954211831-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • Adapters and open frame flyback power supplies. The device can also be used in all applications that demand an efficient and cost-effective solution up to 250 W.


Related applications
High efficiency Notebook PC power supply

Block diagrams/pinning