NXP Semiconductors


Select site:

English

TEA1532(A)P; TEA1532(A)T

Selection guide

Datasheet

TEA1532(A)P; TEA1532(A)T
(Product Specification)
04-Feb-05, 27 pages, 153 kB

Download all documentation

General description

The GreenChipII is the second generation of green Switched Mode Power Supply (SMPS) controller ICs. Its high level of integration allows the design of a cost effective power supply with a very low number of external components.

The TEA1532(A)P; TEA1532(A)T can also be used in fixed frequency, Continuous Conduction Mode (CCM) converter designs for low voltage, high current applications. At low power (standby) levels, the system operates in cycle skipping mode which minimizes the switching losses during standby.

The special built-in green functions allow the efficiency to be optimum at all power levels. This holds for quasi-resonant operation at high power levels, as well as fixed frequency operation with valley switching at medium power levels. At low power (standby) levels, the system operates in cycle skipping mode with valley detection.

The proprietary high voltage BCD800 process makes direct start-up possible from the rectified universal mains voltage in an effective and green way. A second low voltage BICMOS IC is used for accurate, high speed protection functions and control.

The TEA1532(A)P; TEA1532(A)T enables highly efficient and reliable supplies to be designed easily.

Features

Distinctive features

  • Universal mains supply operation (70 V to 276 V AC)
  • High level of integration, resulting in a very low external component count
  • Fixed frequency Continuous Conduction Mode (CCM) operation capability
  • Quasi-Resonant (QR) Discontinuous Conduction Mode (DCM) operation capability.

Green features

  • Valley or zero voltage switching for minimum switching losses in QR operation
  • Cycle skipping mode at very low loads; input power < 300 mW at no-load operation for a typical adapter application
  • On-chip start-up current source.

Protection features

  • Safe restart mode for system fault conditions
  • Zero current switch-on in QR mode
  • Undervoltage protection (foldback during overload)
  • IC OverTemperature Protection (OTP) (latched)
  • Low and adjustable OverCurrent Protection (OCP) trip level
  • Soft (re)start
  • Mains voltage-dependent operation-enabling level
  • TEA1532AP and TEA1532AT: General purpose input for latched or safe restart protection and timing, e.g. to be used for overvoltage protection (OVP), output short-circuit protection or system OTP.
  • TEA1532P and TEA1532T: General purpose input for latched protection and timing, e.g. to be used for OVP, output short-circuit protection or system OTP.
  • Brown-out protection.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1532AP/N1TEA1532AP/N1,1129352 781 06112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TEA1532AT/N1TEA1532AT/N1,1189352 781 07118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1532P/N1TEA1532P/N1,1129352 765 89112Discontinued
Replacement product
SOT97-1
(DIP8)
TubeStandard Marking
TEA1532T/N1TEA1532T/N1,1189352 765 91118Discontinued
Replacement product
SOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1532AP/N1TEA1532AP/N1,112TEA1532AP_N1
Always Pb-free
TEA1532AT/N1TEA1532AT/N1,118TEA1532AT_N1
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1532P/N1TEA1532P/N1,112TEA1532P_N1
Always Pb-free
TEA1532T/N1TEA1532T/N1,118TEA1532T_N1
week 45, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1532AP/N19352 781 06112  TEA1532AP/N1,112  0.8400ASIASAC - Taiwanyes200011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,846 11/6/2009Buy online 
TEA1532AT/N19352 781 07118  TEA1532AT/N1,118  0.8400ASIASAC - Taiwanyes250011/07/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes250011/07/2009Buy online 
    ASIAWPI25,000250011/06/2009Buy online 
    NADIGI-KEY CORPORATION3,540 11/6/2009Buy online 
    NAMOUSER ELECTRONICS2,296 11/6/2009Buy online 
    NAFUTURE ELECTRONICS2,500 11/7/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEA1532P/N193527658911231-mrt-1030-jun-10TEA1532AT/N1DN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
TEA1532T/N193527659111831-mrt-1030-jun-10TEA1532AT/N1DN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • Printer adapters and chargers. The device can also be used in all applications that demand an efficient and cost-effective solution up to 250 W.


Related applications
High efficiency Notebook PC power supply
LCD TV flyback power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackageMax
supply(v)
Operating
temp.(Cel)
Burst modeHigh voltage start up source
TEA1532AP/N1SOT97-1
(DIP8)
20-25 to 70noyes
TEA1532AT/N1SOT96
20-25 to 70noyes
TEA1532P/N1SOT97-1
(DIP8)
20-25 to 70noyes
TEA1532T/N1SOT96
20-25 to 70noyes


Similar products
TEA1532(A)P; TEA1532(A)T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.