NXP Semiconductors


Select site:

English

TEA1610P;TEA1610T

Selection guide

Datasheet

TEA1610P;TEA1610T
(Product Specification)
26-Mar-07, 21 pages, 112 kB

Download all documentation

TEA1610P;TEA1610T - Zero-voltage-switching resonant converter controller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TEA1610 is a monolithic integrated circuit implemented in a high-voltage Diffusion Metal Oxide Semiconductor (DMOS) process. The circuit is a high voltage controller for a zero-voltage switching resonant converter. The IC provides the drive function for two discrete power MOSFETs in a half-bridge configuration. It also includes a level-shift circuit, an oscillator with accurately-programmable frequency range, a latched shut-down function and a transconductance error amplifier.

To guarantee an accurate 50 pct switching duty factor, the oscillator signal passes through a divide-by-two flip-flop before being fed to the output drivers.

The circuit is very flexible and enables a broad range of applications for different mains voltages.

Features

  • Integrated high voltage level-shift function
  • Transconductance error amplifier for ultra high-ohmic regulation feedback
  • Integrated high voltage bootstrap diode
  • Latched shut-down circuit for overcurrent and overvoltage protection
  • Low start-up current (green function)
  • Adjustable minimum and maximum frequencies
  • Adjustable dead time
  • Undervoltage lockout

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA1610P/N5TEA1610P/N5,1129352 689 15112Volume productionSOT38-1
(DIP16)
TubeStandard Marking
TEA1610P/N6TEA1610P/N6,1129352 873 28112Volume productionSOT38-1
(DIP16)
TubeStandard Marking
TEA1610T/N5TEA1610T/N5,5189352 689 14518Volume productionSOT109Reel Dry Pack, SMD, 13"Standard Marking
TEA1610T/N6TEA1610T/N6,5189352 864 78518Volume productionSOT109Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEA1610P/N5TEA1610P/N5,112TEA1610P_N5
Always Pb-free
TEA1610P/N6TEA1610P/N6,112TEA1610P_N6
Always Pb-free
TEA1610T/N5TEA1610T/N5,518TEA1610T_N5
Always Pb-free
TEA1610T/N6TEA1610T/N6,518TEA1610T_N6
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1610P/N59352 689 15112  TEA1610P/N5,112  1.5900NADIGI-KEY CORPORATION574 11/20/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes100011/20/2009Buy online 
TEA1610P/N69352 873 28112  TEA1610P/N6,112        not available
TEA1610T/N59352 689 14518  TEA1610T/N5,518  1.6900      Order samples
TEA1610T/N69352 864 78518  TEA1610T/N6,518  ASIASAC - Taiwanyes250011/20/2009Buy onlinenot available

Applications

  • TV and monitor power supplies
  • High voltage power supplies

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageMax
supply(v)
Operating
temp.(Cel)
Burst modeHigh voltage start up source
TEA1610P/N5SOT38-1
(DIP16)
14-25 to 70noyes
TEA1610T/N5SOT109
14-25 to 70noyes


Similar products
TEA1610P;TEA1610T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.